Part Number: DDV1727S
- Monitor mount with heavy-duty base remains stable on your desk during adjustment
- Height adjusts to 10 different settings for viewing your monitor at a comfortable level
- Offers -20° to +60° tilt, 60° swivel and 180° rotation to help you find the perfect angle
- Durable steel construction blends into any décor and supports up to 13.2 lbs (5.9 kgs)
- Display cables attach to slim mount to reduce clutter and keep cords organized
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332248633 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 75x75 |
| Motion | Swivel; Tilt |
| Mounting Location | Desktop |
| Degrees of Motion | -20/+60 Tilt; 30 Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 17 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 13.6 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 13.90 x 8.30 x 2.30 |
| Shipping Weight (lbs.) | 10.10 |
| Unit Dimensions (hwd / in.) | 21.300 x 12.600 x 7.900 |
| Unit Weight (lbs.) | 9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images