Part Number: DMTP65OPS
- Razor-sharp 65 in. 4K touchscreen display ideal for interactive presentations
- Windows 10 PC with Android compatible with wide array of apps and hardware
- Detachable HD webcam captures entire meeting area for sharing anywhere
- Remote screen sharing allows anyone to participate, whether in office or at home
- Promotes collaborative teamwork while work-from-home strategies are in place
- 2-year limited warranty
Features
An Advanced Presentation Platform Perfect for Group Brainstorming Sessions
This Interactive Flat-Panel Touchscreen Display encourages and assists group collaboration and audience participation – a crucial tool as organizations implement work-from-home strategies for employee safety and operational continuity. This best-in-class 65-inch 4K display includes both an embedded Android operating system and a full-featured touch-enabled Windows 10 PC, providing a flexible presentation platform compatible with a wide array of apps and hardware, not just for Android and Windows, but also Chrome, iOS and Mac OS devices.
Take Information Directly to Your Audience Anywhere
The DMTP65OPS helps you promote collaboration, enable interactive presentations and facilitate communication between local and remote teams. It’s ideal for classrooms, libraries, conference rooms, meeting rooms and other office environments in education, corporate, healthcare, hospitality, retail, government, defense and public safety settings. The VESA-compatible display mounts easily to a wall mount or mobile cart (each sold separately) for shared workflow in any location.
Designed for Dynamic Interactivity That Lets Everyone Be Part of the Team
The display’s remote collaboration capability is ideal to keep teams working together, wherever members may be. Built-in wireless networking, remote screen sharing and a wide range of pre-installed tools aid problem-solving and free expression of ideas. In addition, a detachable high-definition webcam beams the entire meeting area straight to off-site collaborators and partners, allowing anyone to participate in meetings, presentations and group discussions from outside the office. A built-in 40-watt speaker system ensures everyone in the room will hear every idea clearly.
All the World’s Information Available, Literally, at Your Fingertips
The 65-inch 4K display boasts patented touchscreen technology with low-latency response and 20 points of multi-touch. Use your fingers or the included battery-free stylus to write notes, check email, create presentations, stream 4K video and surf the web. Share resources with your fellow team members, edit documents in real time and save everything in the cloud. The large touchscreen monitor is built for ultra-fast, ultra-precise interactivity for multiple concurrent users. It all makes for an immersive and expansive experience that basic electronic whiteboards can’t match.
Specifications
OVERVIEW
| UPC Code | 037332257901 |
| Product Type | Interactive Touchscreen |
| Device Compatibility | Monitor/HDTV |
VIDEO
| Max Supported Video Resolution | 4K @ 60 Hz |
DISPLAY
| Screen Size | 65 |
| Touch Technology | Ultra Slim IR (13mm depth) |
| Number of Touch Points (Windows) | 20 |
| Number of Touch Points (Android) | 10 |
| Response Time | <8 ms (1 touch) |
| Aspect Ratio | 16:9 |
| Viewing Angle | 178/178 degrees |
| Brightness | 350 cd/m2 |
| Contrast Ratio | 1300:1 |
| Tilt | +5 to -10 degrees |
| Camera | Detachable HD webcam (1080p); Supports video calling |
| Audio | Soundbar speakers (20W x 2) with subwoofer |
| Accessories (Included) | 2 stylus pens with replacement tips; remote control |
| Remote User Interface (RUI) | Power LED, battery charge level LEDs, on/off button, alarm mute button |
| Other Features | Anti-glare 4mm tempered glass |
COMPUTE
| Processor Type | Intel® Core™ i7 6500U |
| Processor Speed | 4.20 GHz |
| Installed Memory | 4GB Dual Channel DDR4 2133Mhz |
| Maximum Memory | Upgradable to 32GB |
| Storage | 128GB Solid State Drive (SSD) |
| Pre-Installed Operating Systems | Android 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14) |
| Graphics Card | Intel® UHD Graphics 500 Series |
POWER
| Input Voltage(s) | 120V or 230V |
| Power Cord Length (ft.) | 6 |
CONNECTIONS
| Input Ports | Front: HDMI; USB 2.0; USB for touch Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio |
| Output Ports | Rear: (2) HDMI; (2) 3.5 mm Audio |
| Ethernet Interface | (2) RJ45 (100 Mbps) |
| Serial Interface | RS-232 (DB9) |
| Wireless Interface | WiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas); |
PHYSICAL
| Color | Black; Silver |
| VESA Pattern (mm) | 600x400 |
| Unit Dimensions (hwd / in.) | 36.700 x 58.700 x 3.600 |
| Unit Weight (lbs.) | 119.1 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images