Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Wall-mounted workstation transforms your desk space into an ergonomic sit-stand area without modifying the work surface.
  • Mounts firmly to wall to leave valuable desk or table space clear
  • Adjusts to fit wide range of flat-screen monitors from 13 to 32 in.
  • Keyboard tray with padded wrist rest flips up when not in use to conserve workspace
  • Monitor swivels from -90° to +90° and rotates 360° to customize the ideal viewing angle
  • Includes necessary mounting hardware so you can start installation immediately
  • 5-year limited warranty

Features

Enjoy the Benefits of Standing During Your Workday
This sit-stand workstation mounts to the wall using the included hardware, allowing you to enjoy the benefits of better workplace ergonomics. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Ideal for home, school or office use, the WWSS1332W lets you sit or stand with 19.5 inches of single-motion height extension.
Easy to Adjust to Your Liking With a Single Touch
Just one touch is all it takes to adjust your wall-mounted workstation’s angles and heights to fit your comfort level. All sections move together for smooth transitions between sitting and standing modes. The full-motion arm swivels from -90° to +90° to give you plenty of flexibility in minimizing glare and providing comfortable viewing. It also rotates 360 degrees for viewing in portrait or landscape orientation. Increase or decrease tension using the included hex key to compensate for heavier or lighter loads.
VESA-Compliant Mount Supports Up to 17.6 lb.
The VESA-compliant single-arm mount fits most flat-panel monitors, televisions and other displays from 13 to 32 inches. It’s compatible with 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm VESA mounting-hole patterns.
Extra-Large Keyboard Tray Holds the Most Popular Models
The large keyboard tray, with soft padded wrist rest, measures 26.2 x 10.2 inches and flips up to save space when not in use. A secondary surface is ideal for telephones, fans and other desk accessories.
5-Year Warranty and Environmentally Responsible Design
The WWSS1332W sit-stand workstation comes with a 5-year warranty. It’s manufactured in compliance with strict RoHS specifications.

Package Includes

  • Bracket arm
  • Support mast
  • Keyboard shelf
  • (2) Decorative covers
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332212740
Device CompatibilityMonitor/HDTV; Computer; Laptop
PHYSICAL
ColorBlack; Silver
Material of ConstructionSteel, Plastic
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
MotionFull Motion/Rotate
Mounting LocationWall
Degrees of Motion180 swivel and 360 rotate
Minimum Screen Size (in.)13
Maximum Screen Size (in.)32
Maximum Weight Capacity (lbs.)17.6
Number of Displays1
Unit Dimensions (hwd / in.)26.200 x 31.100 x 37.600
Unit Weight (lbs.)19.9
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

TV/Monitor Mounts

  Model Number Description
Universal Thin Client Monitor Mount DMATC DMATC Universal Thin Client Monitor Mount

Accessories

  Model Number Description
Universal Dual-Monitor Mount Adapter DMA1327SD DMA1327SD Universal Dual-Monitor Mount Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.