Part Number: SR2POST16HD
Compact 2-post rack houses and organizes 19 in. equipment, such as servers and switches, and can be secured to any flat surface.
- 16U 2-post rack made from powder-coated steel that stands up to tough environments
- Stable cantilever design allows mounting of heavy equipment without threat of tipping
- Keyhole slots accept toolless 0U vertical mounting of PDUs and cable managers
- Heavy-duty open frame rack allows maximum equipment load up to 350 lb.
- Easy to assemble with included hardware for immediate mounting of rack equipment
- 5-year limited warranty
Features
Compact 16U 2-Post Rack Houses Equipment up to 24 in. Deep
This SmartRack® EIA-310 open frame rack is designed to house 16U of equipment, including servers, UPS systems, switches, cable managers and PDUs. It’s recommended for mounting equipment in retail locations, classrooms, back offices, audio/video editing bays and radio/television studios. Constructed from heavy-duty steel with a durable black powder-coated finish, the 2-post rack has a maximum load capacity of 350 pounds (159 kilograms).
Bolts Down Almost Anywhere to Protect Equipment and Save Space
The special cantilever design allows the SR2POST16HD to house heavy equipment up to 24 inches (61 centimeters) deep without the risk of tipping over. Securement brackets and rubber feet are included for anchoring the rack to a flat surface with user-supplied hardware. The rack offers a small footprint and is able to fit almost anywhere in virtually any environment. You can position the open frame rack on any flat surface, including a floor, shelf or workbench.
Open Frame Design Allows Easy Access
The SR2POST16HD gives you instant access to equipment and cabling in both the front and rear. Install equipment using the 12-24 threaded and numbered mounting positions. Keyhole slots on the sides accept toolless 0U mounting of PDUs and cable managers.
Specifications
OVERVIEW
| UPC Code | 037332258557 |
| Device Compatibility | Network Switch; PDU; Patch Panel; Server; UPS |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 16U |
| Rack Depth | Standard |
| EIA Mounting Rails | 12-24 threaded and numbered vertical mounting rails |
| Maximum Device Depth (in.) | 24.00 |
| Shipping Dimensions (hwd / in.) | 7.87 x 34.25 x 17.52 |
| Unit Dimensions (hwd / in.) | 31.610 x 20.690 x 11.700 |
| Unit Weight (lbs.) | 25.00 |
| Weight Capacity - Stationary (lbs.) | 350 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Images