Part Number: SRCABLEVRT6
- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- High Capacity (6-in. (15.24 cm) width) for large cable bundles
- Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within an Open Rack
- Toolless button mounts
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
The SmartRack® SRCABLEVRT6 helps eliminate cable stress by organizing the cables within an open rack cabinet. The vertical cable manager (finger duct with cover) is six feet (1.8 meters) high, six inches (15.2 centimeters) wide and split into three two-foot (0.6-meter) sections to allow for multiple installation options. SRCABLEVRT6 offers toolless button mounting.
Features
- Eliminate cable stress by organizing the cables within the SmartRack Open Rack cabinet
- Vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 6-in. (15.24 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Toolless button mounting.
Specifications
OVERVIEW
| UPC Code | 037332159243 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.90 x 13.40 x 25.00 |
| Shipping Weight (lbs.) | 21.10 |
| Unit Dimensions (hwd / in.) | 24.450 x 6.900 x 6.020 |
| Unit Weight (lbs.) | 6.28 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images