Part Number: SRWF16U38
Wall-mount cabinet secures and organizes 16U of 19-in. rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 35 in. deep, but extends just 24 in. from wall.
- Maximum load capacity of 400 lbs (181.4 kgs)
- Locking steel cabinet vented to keep equipment cool
- Secures 12U of 19 in. rack equipment up to 35 in. deep
- Includes additional 4U of space for patch panels
- Modular design for easy disassembly and assembly
- 5-year limited warranty
Overview
The SRWF16U38 SmartRack® 16U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices, two-post racks and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 400 lbs (181.4 kgs).
Because the low-profile cabinet mounts vertically, it extends only 24 inches from the wall while housing equipment up to 35 inches deep, including 1U servers, UPS systems, battery packs and switches. In addition to 12U of rack space in the primary mounting area, it also includes a 4U mounting space at the top of the enclosure for patch panels.
The top cover and front panel are removable to allow expedient access to equipment. The cover also locks securely with the included keys to help prevent damage, tampering or theft. The vented cabinet allows air to flow freely and keep equipment cool. Convenient top, bottom and side ports allow easy cable routing.
The SRWF16U38's modular design allows you to disassemble the cabinet in minutes for wall-mounting with user-supplied hardware. Mounting holes are spaced 16 inches apart to accommodate standard wall studs. Equipment installation is easy with threaded mounting holes that support 12-24 mounting in two-post racks.
Features
- Recommended for areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 12U of space
- Also includes 4U of mounting space at the top of the enclosure for patch panels
- Extends only 24 in. from the wall while housing equipment up to 35 in. deep
- Maximum load capacity of 400 lbs (181.4 kgs)
Keeps Important Equipment Secure
- Top cover locks securely to help prevent damage, tampering or theft
- Vented cabinet keeps equipment cool
- Convenient ports with removable covers allow cable routing through top, bottom and sides
Easy Enclosure and Equipment Installation
- Modular design for easy disassembly and assembly
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Threaded mounting holes support 12-24 mounting in 2-post racks
- Rack spaces marked for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
| UPC Code | 037332195869 |
| Device Compatibility | Network Switch; Patch Panel; Server |
| Rack Type | Half-Height Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 16U |
| Rack Depth | Standard |
| Maximum Device Depth (in.) | 35 |
| Shipping Dimensions (hwd / in.) | 42.91 x 22.44 x 26.00 |
| Shipping Weight (lbs.) | 101.00 |
| Unit Dimensions (hwd / in.) | 38.000 x 19.685 x 23.190 |
| Unit Weight (lbs.) | 81.5 |
| Weight Capacity - Stationary (lbs.) | 400 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images