Part Number: SR2POSTDP24HD
Extra-deep open frame rack organizes 45U of 19-inch rack-mount equipment and provides enhanced cable management in secure IT locations.
- 45U 2-post open frame rack is 24 inches deep to provide more equipment mounting points
- Made of heavy-duty steel with 12-24 threaded and numbered mounting holes
- Accommodates toolless button mounting for PDUs and cable managers
- Cable waterfalls, hooks and accessory bracket enhance cable management
- Maximum load capacity is 2000 lb.
- 5-year limited warranty
Features
Heavy-Duty 2-Post Open Frame Rack Organizes Up to 45U of Equipment
The SR2POSTDP24HD floor-standing open frame rack houses and organizes 45U of 19-inch rack-mount equipment compatible with 2-post mounting. It is ideal for network wiring closets, back offices and other secure areas where a locked enclosure is not required. Made of heavy-duty steel, the rack is 24 inches deep and can safely support up to 2000 pounds (907 kilograms) of equipment. A black powder-coated finish provides scratch resistance.
Extra-Deep Open Frame Design Allows Easy Access
In addition to increased airflow, an open frame design allows fast, easy access for installing, configuring and servicing cables and equipment. It also occupies less space than a full-size rack enclosure. The 24-inch depth improves stability and provides a large number of mounting points for switches, servers and telecom equipment.
Compatibility with Above-Rack Cable Management
Cable waterfalls at the top of the rack help reduce stress on cables by maintaining a proper bend radius. The side channels have cable tie anchors and support installation of the included cable hooks for efficient cable routing. A removable accessory bracket allows you to attach a wire basket at the top of the rack for compatibility with above-rack cable management systems.
Easy Assembly and Equipment Mounting
Assemble the self-squaring SR2POSTDP24HD using standard hand tools and the included hardware. The base plates of the rack can be bolted to the floor for stability. Multiple racks can be bolted together side by side for easy expansion. The rack has numbered 12-24 threaded mounting holes and keyhole slots to accept button mounts for toolless installation of vertical (0U) PDUs and cable managers.
Specifications
OVERVIEW
| UPC Code | 037332266576 |
| Device Compatibility | Network Switch; PDU; Patch Panel; Server; UPS |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 45U |
| Rack Depth | Deep |
| EIA Mounting Rails | 12-24 threaded vertical mounting rails |
| Mounting Holes or Slots | Yes |
| Maximum Device Depth (in.) | 48 |
| Unit Dimensions (hwd / in.) | 85.830 x 20.300 x 26.000 |
| Unit Weight (lbs.) | 134.00 |
| Weight Capacity - Stationary (lbs.) | 2000 |
| Number of Vertical Mounting Rails | 2 |
| Mounting Details | Pre-tapped #12-24 EIA mounting holes front and back for standard 19" rack-mounting, Toolless button keyhole mounting slots, strap/cable tie anchors, can be bolted to the floor |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60297-3 |
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Accessories
| Model Number | Description | |
|---|---|---|
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images