Part Number: SRWO12US2

Wall-mount open frame rack stores 12U of 19-inch rack equipment up to 22 inches deep and swings open for maximum accessibility.
- 12U 2-post rack accommodates 19 in. rack equipment up to 22 in. deep
- Hinged front provides easy rear access to cables and equipment
- Keyhole mounting slots are spaced 16 in. apart to match standard wall stud placement
- Maximum load capacity is 150 lb.
- Assembly hardware is included
- 5-year limited warranty
Features
2-Post Wall-Mount Open Frame Rack Saves Valuable Floor Space
The SRWO12US2 open frame rack stores and organizes 12U of EIA-standard 19-inch rack equipment compatible with 2-post mounting. Designed for wall mounting, the rack saves space in network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required. The 2-post rack is made of heavy-duty steel with a durable black powder-coated finish. Maximum load capacity is 150 pounds (68 kilograms).
Hinged Front Provides Convenient Access to Cables and Equipment
The hinged front of the rack can be mounted to open to the left or the right, providing unrestricted access for installing, configuring and servicing cables and EIA-standard 19-inch rack equipment up to 22 inches deep, such as network switches and patch panels. The swinging front frame can be secured in position to prevent movement during equipment installation.
Easy Assembly and Equipment Mounting
Assemble this open frame rack on location with the included hardware. Wall-mounting holes are spaced 16 inches apart for standard wall stud placement with user-supplied fasteners. Vertical mounting rails with 12-24 threaded mounting holes accommodate equipment up to 22 inches deep. Rack spaces are numbered for easy reference.
Specifications
OVERVIEW
UPC Code | 037332264060 |
Device Compatibility | Network Switch; PDU; Patch Panel; Server; UPS |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 23.5 |
Unit Dimensions (hwd / in.) | 29.600 x 22.300 x 25.200 |
Unit Weight (lbs.) | 66.700 |
Weight Capacity - Stationary (lbs.) | 150 |
Number of Vertical Mounting Rails | 2 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60297-3 |
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
Documents & Downloads
Documentation
Design Resources
Product Images