Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows you to terminate Cat8 patch cables quickly and easily in your data center or cloud computing application without using a specialized tool.

  • Designed for fast, reliable field terminations with no special tools in PoE applications
  • Supports PoE++ and high-power PoE to save you the expense of powering PoE devices individually
  • Accommodates 22-27 AWG solid or stranded cabling in 6-9 mm diameters
  • Versatile, durable die-cast zinc plug can be re-terminated as many as 20 times
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

Tool-Free Cat8 Field-Terminated Plug Designed for Simple Installation in Data Centers
Terminate your Cat8 patch cables without the time, effort and expense of a specialized tool, and wire the IDC module for T568A or T568B without a crimp tool. The N233-SHC8-1 is essential for future-proofing your Gigabit or 10G applications with more affordable, more flexible 25G and 40G Ethernet Cat8 premise wiring in data center, cloud computing or PoE++ applications.

Supports PoE++ Applications with up to 100W of Power
Connecting PoE devices saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device, such as video conferencing devices, laptops and flat screens, building management devices and more. The UL-certified N233-SHC8-1 is 4PPoE (PoE++) compatible and IEEE 802.3bt compliant for PoE applications up to 100 watts.

Premium Protection from EMI/RFI and Other Noise Helps Your Equipment Perform Better
The fully shielded metal housing blocks disruptive EMI and RFI line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

A Must-Have for Modern Data Centers
The durable zinc alloy and nickel-plated composition ensures your connection is built to last. The IDC module is compatible with 22–27 AWG cables and can be installed and uninstalled up to 20 times. A locking cylinder screws into place to ensure the installed cable remains secure.

TAA-Compliant for GSA Schedule Purchases
The N233-SHC8-1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Compatible with Cat8 snagless shielded Ethernet cabling up to 30 m (98.4 ft.)
  • Intended for 25GBASE-T and 40GBASE-T data center and cloud computing applications

Package Includes

N233-SHC8-1 Cat8 STP Class 1 Field-Termination Plug, 568A/568B

TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332282231
Product TypeRJ45 Plug
TechnologyCat8
Host Connector110 IDC
CONNECTIONS
PoE Capability  100W (802.3bt)
PoE Power Budget (Watts)100
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
Ethernet Interface25GBASE-T, 40GBASE-T (Up to 30 Meters)
Wiring ConfigurationEIA/TIA 568A; EIA/TIA 568B
PHYSICAL
ColorSilver
Cable ShieldingSTP
Cable Outer Diameter (OD)6-9mm
Wire Gauge (AWG)22-27 AWG (reusable up to 5 times only for 27AWG)
Housing ColorSilver
Termination Type110-type; Punchdown
Unit Dimensions (hwd / in.)0.595 x 2.350 x 0.595
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity10% to 85% RH
COMMUNICATIONS
Network Compatibility10 Gbps; 25 Gbps; 40 Gbps
Network Speed DetailsSupports 10GBASE-T (10G Ethernet), 25GBASE-T (25G Ethernet) and 40GBASE-T (40G Ethernet) up to 30 Meters (98.4 ft.)
IEEE Standards Supported802.3bt
FEATURES & SPECIFICATIONS
Network Speed Support25 Gbps; 40 Gbps
DC Current Rating1.5A
Cable CompatibilityCat8 (STP)
IP20 RatedYes
Ethernet SupportYes
Recommended Category CableCat8 (STP)
Tools NecessaryNo
Keystone JacksNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
Cat8 STP Shielded Tool-Free Keystone Jack, 568A/568B, TAA N238-SHC8-TF-1 N238-SHC8-TF-1 Cat8 STP Shielded Tool-Free Keystone Jack, 568A/568B, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.