Part Number: N222-01K-BK TAA
Premium high-speed cabling designed for Cat6 premise (in-wall) applications, such as the distribution of data, voice and digital video across Gigabit Ethernet networks.
- Less impedance and structural return loss than 100 MHz wire
- Rated for 550 MHz/1 Gbps communications
- High-quality 23 AWG 4-pair solid copper wire
- CMR-rated PVC jacket
- Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for distributing data, voice and digital video across Gigabit Ethernet networks
- Delivers speeds up to 550 MHz/1 Gbps
- Reduces impedance and structural return loss compared to standard 100 MHz wire
- Ideal for 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, EIA/TIA and Token Ring Type 3 applications
Premium Construction for Superior Performance
- Made from 23 AWG copper wire
- 4-pair solid UTP
- Minimum near-end crosstalk
- CMR-rated PVC jacket
- Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6, draft 11)
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332196620 |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMR |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 6.2 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 23 AWG |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Shipping Dimensions (hwd / in.) | 13.78 x 14.17 x 13.78 |
| Shipping Weight (lbs.) | 29.50 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
| Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
| Bandwidth per TIA Standard | 250 MHz |
| Maximum Bandwidth as Tested | 500 MHz |
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA) |