Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium high-speed cabling designed for creating custom-length Cat6 patch cables.

  • Less impedance and structural return loss than 100 MHz wire
  • Channel-tested to 250 MHz/1 Gbps communications
  • High-quality 24 AWG 4-pair stranded copper wire
  • CMR-rated PVC jacket
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards

Features

Perfect Solution for High-Speed Cat6 Premise Applications

  • Designed for do-it-yourself custom patch cable assemblies
  • Delivers speeds up to 250 MHz/1 Gbps
  • No center spline and overall 0.22 in. diameter makes for easy RJ45 plug termination
  • Reduces impedance and structural return loss compared to standard 100 MHz wire
  • Ideal for 10/100/1000 Base-T Ethernet, 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice, EIA/TIA and Token Ring Type 3 applications


Premium Construction for Superior Performance

  • Made from 24 AWG copper wire (7 x 32 AWG per conductor)
  • 4-pair stranded UTP
  • Minimum near-end crosstalk
  • CMR-rated PVC jacket
  • Meets most current industry standards, including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6, draft 11)

Package Includes

  • N220-01K-WH Cat6 Gigabit Bulk Stranded 24 AWG CMR PVC Cable, White, 1000 ft.
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332196590
TechnologyCat6
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
Connector TypeBare Wire
PHYSICAL
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingCMR
Cable ShieldingUTP
Cable Outer Diameter (OD)5.6 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)11.20 x 13.40 x 13.00
Shipping Weight (lbs.)23.00
Unit Dimensions (hwd / in.)11.200 x 13.400 x 13.000
ENVIRONMENTAL
Operating Temperature Range-4° to 167°F (-20° to 75°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
STANDARDS & COMPLIANCE
Product ComplianceIEEE 802.3 10Base-T; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.