Part Number: N030-100-STR
Clear RJ45 Cat5e connector terminates round stranded conductor cabling in data and voice applications.
- 100 Cat5e RJ45 modular plugs in an easy-to-pack jar
- Works with most RJ45 crimping tools (excluding AMP)
- Premium data transfer through 15μm gold-plated contacts
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- For use with Cat5e round stranded UTP conductor 4-pair cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N030-100-STR contains 100 unshielded RJ45 modular plugs for round stranded UTP conductor 4-pair Cat5e cable. Recommended for creating your own custom-length Cat5e cable runs, these clear connectors come in a shatter-resistant plastic jar that’s easy to pack in your toolbox and carry to your next installation.
Ideal for data and voice applications, these reliable RJ45 connectors are designed to terminate round Cat5e cable, such as N020-Series patch cabling. Their 15-micron gold-plated contacts ensure reliable signal transmission throughout the cable run, and their staggered nose pattern reduces near-end crosstalk. They are compatible with most RJ45 crimping tools (with AMP an exception).
Features
- 100 Cat5e RJ45 modular plugs in an easy-to-pack jar
- Ideal for data and voice applications
- Designed for terminating Cat5e round stranded UTP conductor 4-pair cable, such as N020-Series
15μm Gold-Plated Contacts for Premium Data Transfer
- Reliable signal transmission ensured throughout cable run
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- Works with most RJ45 crimping tools (excluding AMP)
Specifications
OVERVIEW
| UPC Code | 037332206060 |
| Product Type | RJ45 Plug |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 4.30 x 2.40 x 2.00 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 158°F (-40° to 70°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N020-01K-BL | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m) | |
| N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images