Part Number: N206-WK01-IND TAA
- Built to protect Gigabit Ethernet and digital signage connections in harsh environments
- Slides easily over cable and joins securely to coupler/jack for waterproof connection
- Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332206220 |
| Accessory Type | Cable Assembly Kit |
| Technology | Cat5/5e; Cat6; PoE |
| Accessory Class | Networking Accessories |
CONNECTIONS
| PoE Capability | 15.4W (802.3af); 30W (802.3at) |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.50 x 6.00 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
COMMUNICATIONS
| IEEE Standards Supported | 802.3af; 802.3at |
STANDARDS & COMPLIANCE
| Protection Rating | IP68 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N222-01K-BK | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA | |
| N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA | |
| N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
| N224-01K-BL | Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA | |
| N224-01K-WH | Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, White, 1000 ft. (304.8 m), TAA |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N230-100 | Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack, TAA | |
| N230-100-STR | Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack |
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Couplers
| Model Number | Description | |
|---|---|---|
| N206-BC01-IND | RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA |
Documents & Downloads
Documentation
Product Images