Part Number: N042-001-WH TAA
- Single Gang White Faceplate, 2 Keystone Cutouts
- Port or station identification windows accept a printed or hand-written label
- Snap-in, color-coded port identification icons
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
N042-001-WH 2-Port Keystone Face Plate for use with N238-Series Cat6/Cat5e Keystone Jacks. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Single Gang White Faceplate/Wall Plate, 2 Keystone Cutouts
- Port or station identification windows accept a printed or hand-written label
- Snap-in, color-coded port identification icons
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332147790 |
| Accessory Type | Wall Plate |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
| Country/Region | Global |
CONNECTIONS
| Number of Ports | 2 |
PHYSICAL
| Color | White |
| Total Number of Ports | 2 |
| Shipping Dimensions (hwd / in.) | 0.25 x 3.00 x 5.00 |
| Shipping Weight (lbs.) | 0.06 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
| N238-001-GN | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA | |
| N238-001-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA | |
| N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA | |
| N238-001-YW | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA |
Couplers
| Model Number | Description | |
|---|---|---|
| P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |