Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects two Cat5e/6 patch cables in industrial environments that require protection against dust, debris and moisture.
  • Built to protect Gigabit Ethernet and digital signage connections in harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min*
  • Shielded to protect against EMI/RFI line noise that can destroy data or affect equipment
  • Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
*Based on manufacturer's guarantee. Standard IP68 rating guarantees water resistance at depths up to 1.5 meters for up to 30 minutes.

Features

RJ45 Bulkhead Coupling Recommended for Outdoor or Harsh Outdoor Environments
This shielded Cat6 coupler lets you connect two Cat5e/6 patch cables for Gigabit Ethernet networks or digital signage in outdoor applications and other areas where protection from harsh elements is essential. It inserts into an industrial-grade wall plate or surface-mount box to create a watertight seal. An included dust cap protects the shielded RJ45 coupler from dust, debris and moisture when not in use.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the RJ45 bulkhead coupler is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance, making the kit ideal for basement applications*. For applications that require IP68 protection, use the bulkhead coupler with a N206-SB01-IND surface-mount box and N206-Series Cat6 patch cabling. If only IP44 protection against splashing water from all directions is required, pair the bulkhead coupler with the N206-Series cable and an N206-FP01-IND, N206-FP02-IND or N206-FP04-IND metal wall plate (all sold separately).
Heavy Shielding Protects Your Network Data from Destructive Line Noise
The Cat6 coupler is shielded to fight against EMI/RFI line noise that interferes with your Ethernet or audio/video signal and can distort or destroy data. Electromagnetic interference and radio frequency interference can be created by electric motors, power cables, welding equipment and other heavy machinery frequently found in industrial applications.
TAA-Compliant for GSA Schedule Purchases
The N206-BC01-IND is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Lifetime Warranty
The N206-BC01-IND is backed by a lifetime warranty, ensuring reliability and performance.
*Based on manufacturer's guarantee. Standard IP68 rating guarantees water resistance at depths up to 1.5 meters for up to 30 minutes.

Package Includes

  • N206-BC01-IND RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332206206
TechnologyCat5/5e; Cat6
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 4 High-Power (100W, IEEE 802.3bt)
PHYSICAL
ColorBlack
Cable ShieldingSTP
Shipping Dimensions (hwd / in.)0.50 x 3.90 x 6.00
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.500 x 3.900 x 6.000
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Operating Humidity Range10% - 90% RH
FEATURES & SPECIFICATIONS
IP68 Rated  Yes
STANDARDS & COMPLIANCE
Protection RatingIP68
Product CertificationsUL Listed
Product ComplianceIEEE 802.3bt PoE++; REACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft. (0.91 m) N200P-003BL-IND N200P-003BL-IND Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft. (0.91 m)
Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft. (3.05 m) N200P-010BL-IND N200P-010BL-IND Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft. (3.05 m)
Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m) N200P-023BL-IND N200P-023BL-IND Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft. (7.01 m)
Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 33 ft. (10.05 m) N200P-033BL-IND N200P-033BL-IND Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 33 ft. (10.05 m)
Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m) N200P-050BL-IND N200P-050BL-IND Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft. (15.24 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m) N206-PC03-IND N206-PC03-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 10 ft. (3.05 m) N206-PC10-IND N206-PC10-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 10 ft. (3.05 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 16 ft. (4.88 m) N206-PC16-IND N206-PC16-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 16 ft. (4.88 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 23 ft. (7.01 m) N206-PC23-IND N206-PC23-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 23 ft. (7.01 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 33 ft. (10.05 m) N206-PC33-IND N206-PC33-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 33 ft. (10.05 m)
Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 50 ft. (15.24 m) N206-PC50-IND N206-PC50-IND Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 50 ft. (15.24 m)

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP02-IND N206-FP02-IND 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP04-IND N206-FP04-IND 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Accessories

  Model Number Description
Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA N206-WK01-IND N206-WK01-IND Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.