Part Number: N223-01K-BL
Premium high-speed cabling designed for Cat6a premise (in-wall) applications that allow CMR-rated PVC jackets, such as data centers where 10GBase-T communication is essential.
- Rated for 10 Gbps communications
- High-quality 23 AWG 4-pair solid copper wire, UnShielded
- Flame-retardant unshielded CMR-rated PVC jacket
- Compliant with RoHS
- Meets IEEE 802.3, TIA 568-C.2 and ISO/IEC 11801 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for data centers where local code allows CMR-rated PVC jackets and 10GBase-T communication is essential
- Delivers speeds up to 10 Gbps
- Ideal for 10/100/1000 Base-T Ethernet applications
Premium Construction for Superior Performance
- Made from 23 AWG copper wire
- 4-pair solid Unshielded UTP
- Minimum near-end crosstalk and ANEXT
- Flame-retardant unshielded CMR-rated PVC jacket
- Meets most current industry standards, including RoHS, IEEE 802.3, ANSI/EIA/TIA 568 and ISO/IEC 11801
Specifications
OVERVIEW
| UPC Code | 037332181787 |
| Technology | Cat6a |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMR |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 7.6 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 23 AWG |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Shipping Dimensions (hwd / in.) | 12.90 x 9.50 x 9.50 |
| Shipping Weight (lbs.) | 49.00 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 167°F (-20° to 75°C) |
| Storage Temperature Range | 32° to 140°F (0° to 60°C) |
COMMUNICATIONS
| Bandwidth per TIA Standard | 500 MHz |
| Maximum Bandwidth as Tested | 600 MHz |
| Network Compatibility | 10 Gbps |
| IEEE Standards Supported | 802.3ab |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images