Part Number: SRCTMTR600TL
- Riser panels designed for standard-width 600 mm rack enclosures
- Fill gap between rack cabinets and aisle containment system’s telescopic beams
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame End Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTCVR600 Static Roof Panel Kit
Package Includes
- (2) Riser panels
- (2) M6 x 16 screws
- (2) M6 hex nuts
- (4) M6 x 12 self-tapping screws
- (6) M6 washers
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214379 |
| Accessory Type | Cooling Accessories |
| Aisle Containment System Component Type | Riser Panel |
PHYSICAL
| Color | Black |
| Material of Construction | Powder Coated Steel |
| Shipping Dimensions (hwd / in.) | 13.39 x 28.86 x 5.91 |
| Unit Dimensions (hwd / in.) | 10.430 x 23.900 x 1.570 |
| Unit Weight (lbs.) | 9.92 |
| Rack Compatibility | 600 mm (Standard) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
| Model Number | Description | |
|---|---|---|
| SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
| SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
| SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
| SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System | |
| SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Product Literature
Product Images