Part Number: SRCTMTSDD
- Installs on aisle containment system to provide semi-airtight seal
- Leveling tabs extend for easy positioning on uneven floors
- Preinstalled brushes on bottom and sides of doors prevent air from escaping
- Adjustable ball bearing rails allow double doors to slide open with ease
- Ships fully assembled with rails already installed for quick deployment
- 5-year limited warranty
Features
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame End Kit
- SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
- SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
Package Includes
- Left door
- Right door
- Door latch
- (2) Door alignment brackets
- (2) Door guide brackets
- (2) Plastic door guides
- (12) M6 x 12 Phillips screws
- (4) M6 external tooth lock washers
- (4) M5 x 10 Phillips screws
- (4) M5 x 6 Phillips screws
- (2) Foam strips
- (2) Keys
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214324 |
| Aisle Containment System Component Type | Door Kit |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 11.75 x 5.83 x 83.25 |
| Unit Dimensions (hwd / in.) | 80.000 x 52.000 x 1.800 |
| Unit Weight (lbs.) | 281 |
| Rack Compatibility | 600 mm (Standard); 750 mm (Wide) |
FEATURES & SPECIFICATIONS
| Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
| Model Number | Description | |
|---|---|---|
| SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
| SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
| SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
| SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Documentation
Design Resources
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End + Side) (English)
Product Literature
Product Images