Part Number: SRCTMTFRM
- Supports beams and sliding doors as foundation of aisle containment system
- Constructed from heavy-duty steel covered with a black powder-coated finish
- Features pre-drilled mounting holes for efficient connection to telescopic beam kit
- Stabilizing brackets allow permanent connection to your data center’s floor
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
- SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
Package Includes
- (2) Frame uprights
- (2) Frame crossbars
- Outer aisle endcap
- Inner aisle endcap
- Temporary frame support bracket
- (4) Floor mounting brackets
- (4) Crossbeam connection brackets
- (2) Horizontal endcap mounting brackets
- (4) Vertical endcap mounting brackets
- (2) Sliding door adjustment brackets
- (4) M5 x 10 Phillips screws
- (76) M6 x 16 Phillips screws
- (8) M8 x 20 Phillips screws
- (48) M6 external tooth lock washers
- (8) M8 external tooth lock washers
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240279 |
| Aisle Containment System Component Type | Frame Kit |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 95.570 x 52.460 x 3.190 |
| Unit Weight (lbs.) | 281 |
| Rack Compatibility | 600 mm (Standard); 750 mm (Wide) |
FEATURES & SPECIFICATIONS
| Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
| Model Number | Description | |
|---|---|---|
| SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
| SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
| SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
| SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
| SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System | |
| SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Design Resources
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 6 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 24 Standard-Width Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 12 Standard-Width Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End + Side) (English)
Product Literature
Product Images