Part Number: SRCTMTCVR750
- Individual roof panel designed for extra-wide 750 mm rack enclosures
- Fills gap between aisle containment system’s telescopic beams
- Made from clear acrylic that allows light to enter from above
- Magnetic filler panels with sealing gaskets help provide a semi-airtight barrier
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame End Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
Package Includes
- Roof panel
- (2) Magnetic filler panels, 750 mm
- (4) M6 x 12 self-tapping screws
- (4) M6 washers
- (8) M4 x 10 screws
- (4) Magnetic filler panel handles
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214348 |
Accessory Type | Cooling Accessories |
Aisle Containment System Component Type | Roof Panel With Riser |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.74 x 33.46 x 53.82 |
Rack Compatibility | 750 mm (Wide) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
Model Number | Description | |
---|---|---|
SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System | |
SRCTMTTLBM | Telescopic Beam Kit for Hot/Cold Aisle Containment System |
Documents & Downloads
Design Resources
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Configuration for 4 to 5 Extra-Wide Racks, Wall-Facing (End + Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks (English)
- SmartRack Aisle Containment System Extended Configuration for 16 to 20 Extra-Wide Racks, Wall-Facing (End) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (Side) (English)
- SmartRack Aisle Containment System Extended Configuration for 8 to 10 Extra-Wide Racks, Wall-Facing (End + Side) (English)
Product Literature
Product Images