Part Number: UR050-001-24G
Universal / Reversible "A" connector allows plugging in any direction
- Universal / Reversible "A" Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR050-003-24G USB 2.0 A to Micro-B cable features a reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Constructed of premium double-shielded cable with tinned copper braid and aluminum mylar foil featuring twisted 28 AWG data lines and 24 AWG power lines. 24 AWG power lines allow for charging of higher powered devices such as tablets, which standard 28 AWG Micro USB cables can't sufficiently charge. USB 2.0 rated cable handles 480 Mbps data transfer rates.
Features
- USB Universal / Reversible A Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 1-ft. (0.31 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable, 28/24AWG (A Male to Micro-B Male)
Specifications
OVERVIEW
| UPC Code | 037332186140 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Wire Gauge (AWG) | 28/24 |
| Cable Length (ft.) | 1 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |