Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking enclosure provides AC charging, secure storage and cord management for up to 10 tablets, laptops and e-readers. Recommended for education, office, commercial, retail, industrial and healthcare environments.

  • 1.25 in. wide slots hold devices up to 10.5 in.
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
  • 2,880 joules of surge suppression
  • Locking lid helps prevent device theft, damage or tampering
  • Separate cable with combination lock for added security
  • 1-year limited warranty

Overview

The CSD1006AC 10-Device Desktop AC Charging Station provides AC charging, secure storage and cord management for up to 10 tablets, laptops and e-readers up to 10.5 inches. Each slot is 1 1/4" wide. It's recommended for schools, offices, warehouses, retail outlets, worksites, healthcare facilities and anywhere else multiple mobile devices are used.

Devices fit into slots 1.25 inches wide. Their AC adapters plug into the 10 widely spaced NEMA 5-15R outlets as needed for proficient charging. The devices are protected by 2,880 joules of surge suppression and EMI/RFI noise filtering that protect against potentially harmful bursts in voltage. Diagnostic LEDs let you know that the charging station is grounded and the connected devices protected. An auto-shutoff feature cuts off power to the outlets in case of a power spike.

The CSD1006AC locks with the included keys to help prevent theft, damage or tampering. A cable with combination lock is also included to secure the charging station to a desk, table, cart or other flat surface. The 6-ft. (1.83 m) AC input cord with NEMA 5-15P plug helps you place the charging station in a convenient location. Storage shelf dividers are easily removed to accommodate thicker devices. Cabling is secured beneath the shelf tray to alleviate clutter.

The CSD1006AC comes with a 1-year lifetime warranty. The included Surge Suppressor comes with a lifetime limited warranty and $100,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only).

Features

Convenient AC Charging
  • 10 NEMA 5-15R outlets for charging tablets, laptops and e-readers up to 10.5 in.
  • Devices fit into slots 1.25 in. wide
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug reaches convenient outlets
  • Recommended wherever multiple mobile devices are used—schools, offices, warehouses, etc.

Comprehensive Protection
  • 2,880 joules of surge suppression
  • EMI/RFI noise filtering
  • Diagnostic LEDs indicate grounded connection and protected outlets
  • Automatically shuts down outlets in case of power surge

Complete Security
  • Locks with included keys to help prevent device theft, damage or tampering
  • Included combination cable lock secures the unit to a desk or cart

Clutter-Reducing Organization
  • AC outlets, power adapters and cords store out of sight
  • Staggered outlets fit power adapters without blocking adjacent outlets
  • Storage shelf dividers can be removed to accommodate thicker devices

Included Surge Suppressor Protected by Lifetime Limited Warranty and Insurance
  • $100,000 of Ultimate Lifetime Insurance for any connected equipment damaged by a power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • CSD1006AC 10-Device Desktop AC Charging Station
  • Enclosure unit with locking lid
  • Combination cable lock
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193469
Product TypeMulti-Device Charger
Charging Form FactorDesktop Cabinet
Charger FunctionsCharge; Secure
Device CompatibilityLaptop; Tablet
Device Slots10
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Plug Features120V/15A
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
OUTPUT
Frequency Compatibility60 Hz
Circuit Breaker (amps)15
CHARGING
Number of Charging Ports10
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(10) 15A
Overcharge ProtectionYes
Charging Amps per Port15A
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2880
AC Suppression Response Time  <1ns
Automatic Shut-Off  Yes
PHYSICAL
ColorBlack; Gray
Material of ConstructionPlastic
Charging Station Form FactorDesktop Cabinet
Shipping Dimensions (hwd / in.)10.50 x 16.40 x 17.70
Shipping Weight (lbs.)13.65
Unit Dimensions (hwd / in.)8.940 x 16.540 x 13.540
Number of Shelves1
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementNo
Overcurrent ProtectionYes
EMI/RFI Line Noise ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey; Combination Cable Lock
STANDARDS & COMPLIANCE
Product CertificationsUL 1449
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
Warranty DetailsIncluded Surge Suppressor comes with a lifetime limited warranty and $100,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). Charging Station has a 1-year limited warranty.
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.