Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Not for sale in the USA until further notice.
Wireless charger delivers convenient, cable-free charging to your Qi-compliant smartphone while you’re driving to your destination.
  • Charges your Apple, Samsung, Sony, LG or Nokia smartphone wirelessly without a cable
  • Universally compatible with all Qi-compatible smartphones and other devices
  • Prevents overheating and overcharging to shield your essential device from damage
  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • Comes with mounting stand and clip for installation on windshield, dashboard or vents
  • 2-year limited warranty

Features

Wireless Car Charger Delivers up to 15W to Get Your Device to Capacity While You Travel
Who wants to plug and unplug power cords when you just want to charge your cell phone? The U280-CQ01 makes charging in your vehicle more convenient by doing it wirelessly. Plug the included USB cable from the mobile charger to any compatible USB-A car charger, like the U280-C02-45W-1B (sold separately). Place your Qi-compliant device between the secure clamps on each side of the charger and your device will begin to power up. This wireless phone charger even works through most protective phone cases up to 5 millimeters. Note: please remove any magnetic or metal objects from your phone or case before charging.
Compatible with Qi-Compliant Cell Phones to Ensure a Safe, Flawless Charge
This Qi wireless charger works with all Qi smartphones from Apple, Samsung, Sony, LG, Nokia and other popular brands, including iPhone and Galaxy S10 models. It protects your expensive device from overheating and overcharging that could lead to internal damage. Dual LEDs glow blue to indicate the charging process is underway. The Qi charger supports power output up to 15W and inputs of 5V 2A, 9V 1.67A and 12V 1.5A.
Keeps Your Phone Secure for Hands-Free Use While Driving
Use the included cable to connect the wireless charging pad to a user-supplied USB-A power adapter installed in your vehicle (Quick Charge 2.0 or 3.0 adapter is recommended for high-speed charging). A mounting stand and mounting clip are included for securing your phone to the windshield, dashboard or air vents of your vehicle. Adjustable clamps with anti-slip silicon pads effortlessly hold your phone in place while you’re driving, even over bumpy roads. 

System Requirements

  • Compatible with all Qi-compliant smartphones, including Apple iPhone 11/11 Pro/11 Pro Max/XS Max/XR/XS/X/8/8 Plus and Samsung Galaxy S10/S10 Plus/S10E/S9/S9 Plus/S8/S8 Plus/Note 9/Note 8/S7/S7 Edge/S6 Edge Plus/Note 5

Package Includes

  • Wireless car charger
  • Windshield/dashboard mounting stand
  • Vent-mounting clip
  • USB-A to USB-C cable, 3.3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250582
Product TypeWireless Charger
Charging Form FactorPad/Stand
Device CompatibilityPhone
TechnologyWireless
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Connection TypeUSB Type-C
Voltage Compatibility (VDC)5-12V
Input Plug TypeUSB-C (FEMALE)
Input Plug Type DetailsUSB-A to USB-C cable provided
Input Current1.5-2A
Product Length (in.)4.764
Product Length (cm.)12.1
Product Length (ft.)0.397
Product Length (m)0.121
OUTPUT
Overload ProtectionYes
POWER
Power Consumption (Watts)15
Power Consumption Detail15W, 10W, 7.5W, 5W
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower Connection (Blue)
CHARGING
Number of Charging Ports1
Total Charging Amps2A
Total Charging Watts15
Charging MethodWireless
Charging Method DetailQi Compatible
Charging Port TypeWIRELESS CHARGING COIL
Charging Ports Details
5W/7.5W/10W/15W
Charging Ports / Amps2A
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Unit Dimensions (hwd / in.)2.894 x 4.764 x 2.047
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Relative Humidity10% - 80%, NON-CONDENSING
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Y
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Car Charger with 24W Charging - USB-C (24W) PD 3.0, USB-A (24W) QC 3.0, Black U280-C02-24W-1B U280-C02-24W-1B Dual-Port USB Car Charger with 24W Charging - USB-C (24W) PD 3.0, USB-A (24W) QC 3.0, Black
Dual-Port USB Car Charger with 45W Charging - USB-C (27W) QC4+, USB-A (18W) QC 3.0, Black U280-C02-45W-1B U280-C02-45W-1B Dual-Port USB Car Charger with 45W Charging - USB-C (27W) QC4+, USB-A (18W) QC 3.0, Black
Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W U280-C02-63W-1B U280-C02-63W-1B Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W
3-Port USB Car Charger, 36W Max - USB-C PD 3.0 Up to 18W, 2 USB-A QC 3.0 Up to 36W U280-C03-36W-1B U280-C03-36W-1B 3-Port USB Car Charger, 36W Max - USB-C PD 3.0 Up to 18W, 2 USB-A QC 3.0 Up to 36W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.