Part Number: TLP38UAM
Safely charges and powers up to 7 devices, including laptops and tablets, during important workplace meetings and conferences.
- 3 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
- 540 joules protect your valuable electronics against dangerous surges and spikes
- 4 USB ports share 4.8A for fast charging of phones, tablets and other mobile devices
- Ball shape takes up little room on your conference table and easily packs away for travel
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
Sphere-Shaped 3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Safe-IT™ power ball features a surge suppression rating of 540 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP38UAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptops, projector, printer and other conference-table electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets offer easy 360-degree access to power and are located on different sides to accept bulky transformers without blocking adjacent outlets.
USB Ports Share 4.8 Amps of Charging Power
Four USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. They share 4.8A of charging power, which is plenty for delivering ample power to demanding devices.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT TLP38UAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Protect Your Valuable Equipment
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Safety shutters on unused outlets help prevent electrical shock. A green LED confirms your connected equipment is protected. Mounting slots allow permanent installation on any flat surface.
Compact Spherical Design Gives You Plenty of Options for Installation and Use
Less than four inches in diameter, the spherical TLP38UAM fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the surge protector ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships. Mounting slots allow permanent installation on any flat surface.
Specifications
OVERVIEW
| UPC Code | 037332265784 |
| Device Compatibility | Phone; Tablet |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 8 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (3) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | No |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | 1 Green LED - Protection |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Amps | 4.8A |
| Total Charging Watts | 24 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports | (2) 2.4A Quick Charge |
| Charging Ports Details |
|
| Charging Ports / Amps | (4) 4.8A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 540 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500 |
| EMI / RFI Filtering | Yes |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Housing Color | Black; Light Gray |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 6.30 x 5.20 x 3.50 |
| Shipping Weight (lbs.) | 1.75 |
| Unit Dimensions (hwd / in.) | 3.590 x 3.560 x 3.320 |
| Unit Weight (lbs.) | 1.18 |
| Input Cord Color | Black |
| Mounting Details | Keyhole mounting slots in base |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1449; UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images