Part Number: U280M-005-10-BK
Magnetically secures a compatible smartphone into place for safe, reliable charging with up to 10W of power.
- Magnetic charging pad snaps your smartphone into place for secure charging every time
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Features over-current, over-voltage and short circuit protections to ensure safe charging
- Adjustable stand allows scrolling, texting or watching video vertically or horizontally
- Compatible with Apple iPhone models that support MagSafe charging, Android and Windows phones
- 1-year limited warranty
Features
Magnetic Wireless Charger Provides Fast, Hassle-Free Charging for Your Smartphone
Say goodbye to tangled cords. The U280M-005-10-BK delivers up to 10W of wireless power to your MagSafe-compatible iPhone (12 and newer) or Qi-enabled phone. Simply place it on the pad and let it charge.
Supports Magnetic Charging for a Secure Charge Every Time
The magnetic pad securely holds your phone in place, even through most protectice cases, ensuring a steady charge every time. Use it flat or pop out the adjustable stand to view your screen vertically or horizontally while charging. Note: A device that only supports non-magnetic wireless charging can only be charged while laying flat on the pad.
Compact Charging Pad Fits Comfortably on Any Counter, Table or Workspace
The portable charging pad takes up hardly any space, making it ideal for your bedside table or for carrying in a backpack or laptop bag. A built-in five-foot (1.5-meter) USB-C charging cable connects the charging pad to a wall charger, such as the 9V 2.2A U280-W01-20C1-G (sold separately).
System Requirements
- Compatible with all Qi-enabled or MagSafe-enabled smartphones
- Requires a USB-C wall charger up to 20W or a laptop or PC with a USB-C port
Package Includes
- U280M-005-10-BK 10W Magnetic Wireless Charging Pad
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332279293 |
| Product Type | Magnetic Charger |
| Charging Form Factor | Pad/Stand |
| Device Compatibility | Phone |
| Technology | Wireless |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
INPUT
| Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
| Input Connection Type | USB Type-C |
| Input Cord Gauge (AWG) | 24 |
| Input Plug Type | USB-C (MALE) |
OUTPUT
| Output Capacity (Watts) | 10 |
| Overload Protection | No |
POWER
| Power Source Type | USB |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | Magnetic Charger |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Charging Status = Green (Charging normally) or Red (flashing when encountering charging error) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 2 |
| Total Charging Watts | 10 |
| Charging Method | Magnetic Charger |
| Charging Method Detail | Provides up to 10W maximum charging output wirelessly to a compatible smartphone, including Apple iPhone 12 or newer |
| Charging Port Type | Magnetic Charger |
| Charging Ports Details | Wireless magnetic pad supports up to 10 watts of charging power |
| Magnetic Charging | Yes |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 3.5mm |
| Wire Gauge (AWG) | 24 |
| Charging Station Form Factor | Pad/Stand |
| Cable Length (ft.) | 5 |
| Cable Length (in.) | 60 |
| Total Number of Ports | 1 |
| Unit Dimensions (hwd / in.) | 0.670 x 2.360 x 2.360 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.331 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 104°F (-20° to 40°C) |
| Operating Humidity Range | 10% to 80% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Driver Required | No |
| Qi Compliant | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images