Part Number: NG16-1
Provides a Gigabit Ethernet connection for multiple devices in your small office network, workgroup or data center.
- Helps you share large bandwidth-intensive files to improve work efficiency
- 16 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
- Unused ports shift into low-power state without interrupting network connection
- Consumes just 10W maximum input power to help you save energy costs
- Designed for either desktop installation or 1U rack mounting with included hardware
- 3-year limited warranty
Features
16-Port Unmanaged Gigabit Ethernet Switch for Small Offices and Workgroups
The energy-efficient NG16-1 network switch connects up to 16 devices, such as computers, routers, printers and servers, to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your small office or data center, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit (1000 Mbps/1 Gbps) speeds, improving efficiency and cutting costly downtime.
Maximum Network Functionality
The NG16-1 features 16 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX functionality, so crossover cables and uplink ports are not needed for connections to PCs, routers and other switches. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control (full duplex) and back pressure (half duplex) allow smooth transmission of large files.
Complies with IEEE Energy Efficient Ethernet Standards
The NG16-1 supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It consumes very little input power—just 10W. It also meets IEEE 802.3ab, 802.3i and 802.3u standards.
Choose Your Mode
A slide switch on the front panel allows you to select one of four operating modes: Normal, Flow Control Off, VLAN (Port Isolation) and Network Extend.
Plug-and-Play Functionality for Easy Use
No configuration is required in setting up the unmanaged NG16-1, so you can have your 10/100/1000 Mbps network up and running immediately. Cat5/5e/6/6a UTP/STP cables (sold separately) provide optimal performance. Easy-to-read LEDs indicate connection and activity status for each port. The NG16-1 supports MAC address auto-learning and auto-aging for efficient routing.
Heavy-Duty Metal Enclosure with Versatile Installation Options
This rugged switch features a detachable C13/C14 power cord that connects to a protected UPS or AC wall outlet. The housing contains no fan, resulting in silent operation. The NG16-1 is designed for desktop placement with the included rubber feet or 1U rack mounting using the included brackets.
Specifications
OVERVIEW
| UPC Code | 037332287212 |
| Product Type | Unmanaged Switch |
INPUT
| Electrical Consumption (Max) | 10W |
| Nominal Input Voltage Description | Accepts 100-240V AC nominal input |
| Voltage Compatibility (VAC) | 100-240 |
| Input Frequency | 50/60 Hz |
| Input Plug Type | C14 |
| Input Cord Length (ft.) | 5 |
| Power Source | Power Cord |
POWER
| Power Consumption (Watts) | 10.00 |
| Output Volt/Amp (from external power supply) | 12V, 1.5A |
CONNECTIONS
| Number of Ports | 16 |
| Ports | 16 |
| Ports Detail | 16x 10/100/1000BASE-T |
| SFP Uplink Ports | 0 |
| PoE Supported Ports | 0 |
| Network Switch Ports | (16) 10/100/1000 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED (Green for Power ON); One LED per RJ45 port (Green indicates 10/100/1000Mbps link; Orange indicates 10/100Mbps link; LEDs flash to indicate port activity) |
PHYSICAL
| Primary Form Factor | Desktop; Rackmount |
| Color | Black |
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | Desktop, Rackmount |
| Included Mounting Accessories | Yes |
| Minimum Required Rack Depth (inches) | 4.96 |
| Shipping Dimensions (hwd / in.) | 13.39 x 10.16 x 2.60 |
| Shipping Weight (lbs.) | 3.48 |
| Unit Dimensions (hwd / in.) | 1.700 x 11.000 x 5.000 |
| Unit Weight (lbs.) | 3.2 |
| Rack Units | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 0° to 104°F (0 to 40°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10 to 90% (non-condensing) |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
| Storage Humidity Range | 5% - 90%, RH (Non-condensing) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 32 Gbps |
| Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 10000 |
| MAC Auto Learning | Yes |
| MAC Addresses | 8192 |
| Storm Control | No |
| Auto MDI/MDIX Crossover Detection | Yes |
| Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class A (USA); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images