Part Number: U280-001-W2-HG
- Meets UL 60601-1 standards for charging mobile devices in patient care areas
- Provides 80 times the protection of a standard GFCI outlet, making it safe for wet areas
- Protects against overcharging and overheating that can start fires and damage batteries
- Convenient locking tab mounts to wall outlet for compliance and security purposes
- Great for charging in wet locations, including kitchens, pools, bathrooms and gyms
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332200716 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.3A |
| AC Power Adapter Output Specs (V / A) | 5.2V / 2.5A |
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | NEMA 1-15P |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Voltage Compatibility (VDC) | 5.2 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 0.3A |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
POWER
| Power Source Type | AC Adapter |
| Power Consumption (Watts) | 13.07 |
| Power Consumption Detail | 13.07 @ Rated Load |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | USB A (FEMALE) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 2.5A |
| Total Charging Watts | 12.5 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | USB-A: 5V 2.5A (12.5W) |
| Charging Ports / Amps | 3A / 2A / 1.5A |
PHYSICAL
| Color | White |
| Material of Construction | Plastic, 94V0 PVC |
| Shipping Dimensions (hwd / in.) | 7.50 x 5.00 x 0.50 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 1.160 x 2.800 x 1.240 |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 9842 |
| BTUs | 44.61 @ Rated Load |
| ESD Protection | 8 kV Contact/20kV Air Discharge |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; ETL; CSA; RoHS |
| Product Certifications | 2MOPP; CSA (Canada); UL Listed |
| Product Compliance | RoHS; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images