Part Number: TLP648USBC
- 6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 1080 joules protect your valuable electronics against dangerous surges and spikes
- 2 USB-A/1 USB-C ports for fast charging of phones, tablets and other mobile devices
- Integrated circut breaker in on/off switch
- 8-ft. (2.43 m) pivoting power cord with NEMA 5-15P plug easily adjusts to nearby wall outlets
- Spring-loaded clamp attaches to flat surface up to 2.5 in. thick for use anywhere
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
| UPC Code | 037332231130 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Cord Gauge Type | 14 gauge |
| Input Cord Length Details | 8 ft cord |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 8 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
CHARGING
| Number of Charging Ports | 3 |
| Total Charging Watts | 27 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (1) 3A; (2) 2.4A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1080 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500, 500, 600 |
| EMI / RFI Filtering | Yes |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Gray |
| Housing Color | Gray |
| Mounting Holes or Slots | No |
| Receptacle Color | Gray |
| Shipping Dimensions (hwd / in.) | 5.43 x 4.72 x 6.73 |
| Unit Dimensions (hwd / in.) | 5.200 x 2.700 x 5.300 |
| Unit Weight (lbs.) | 1.72 |
| Input Cord Color | Gray |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); NOM (Mexico); UL 1449; UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images