Part Number: NG16POE-1
Provides a Gigabit Ethernet connection and power for PoE devices in your small office network or workgroup.
- Supports PoE to save you expense and effort of powering PoE devices individually
- 16 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
- Unused ports shift into low-power state without interrupting network connection
- Consumes just 10W maximum input power to help you save energy costs
- Designed for either desktop installation or 1U rack mounting with included hardware
- 3-year limited warranty
Features
16-Port Unmanaged Gigabit Ethernet Switch for Home Offices and Workgroups
The energy-efficient NG16POE-1 network switch connects up to 16 devices to a Gigabit Ethernet network and allows them to communicate with each other. It’s recommended for your home network, small office, workgroup or creative production environment. It helps you share large bandwidth-intensive files, such as CAD drawings and videos, at Gigabit (1000 Mbps/1 Gbps) speeds, improving efficiency and cutting costly downtime.
Maximum Network Functionality
The NG16POE-1 features 16 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX functionality, so crossover cables and uplink ports are not needed for connections to PCs, routers and other switches. No configuration is required, so you can have your Gigabit network up and running immediately. IEEE 802.3x flow control (full duplex) and back pressure (half duplex) allow smooth transmission of large files.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this network switch supports PoE, it can supply the power to operate compatible PoE devices, such as wireless LAN access points and bridges, VoIP phones and/or IP video cameras. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings. RJ45 ports support up to 30W per port with a total PoE budget of 220W.
Complies with IEEE Energy Efficient Ethernet Standards
The NG16POE-1 supports IEEE 802.3az Energy Efficient Ethernet standards by automatically shifting unused ports into a low-power state without interrupting network connections. It also meets IEEE 802.3ab, 802.3i and 802.3u standards.
Plug-and-Play Functionality for Easy Use
No configuration is required in setting up the unmanaged NG16POE-1, so you can have your 10/100/1000 Mbps network up and running immediately. Cat5/5e/6/6a UTP/STP cables (sold separately) provide optimal performance. Easy-to-read LEDs indicate connection and activity status for each port. The NG16POE-1 supports MAC address auto-learning and auto-aging for efficient routing.
Heavy-Duty Metal Enclosure with Versatile Installation Options
This rugged switch features a detachable C13/C14 power cord that connects to a protected UPS or AC wall outlet. The housing contains no fan, resulting in silent operation. The NG16POE-1 is designed for desktop placement with the included rubber feet or 1U rack mounting using the included brackets.
Specifications
OVERVIEW
| UPC Code | 037332287229 |
| Product Type | Unmanaged Switch |
INPUT
| Electrical Consumption (Max) | 260W |
| Electrical Consumption (Max PoE Load) | 220W |
| Nominal Input Voltage Description | 100-240V AC nominal input |
| Voltage Compatibility (VAC) | 100-240 |
| Input Frequency | 50/60 Hz |
| Input Plug Type | C14 |
| Input Cord Length (ft.) | 5 |
| Power Source | Power Cord |
POWER
| Power Consumption (Watts) | 400.00 |
| Output Volt/Amp (from external power supply) | 54V / 4.5A |
| Power Consumption Detail | Maximum power consumption is at 100% switching capacity with 247W POE consumption. |
CONNECTIONS
| Number of Ports | 16 |
| Ports | 16 |
| Ports Detail | 16x 10/100/1000BASE-T |
| SFP Uplink Ports | 0 |
| PoE Capability | 30W (802.3at) |
| PoE Power Budget (Watts) | 220 |
| PoE Port Description | Power output up to 30 watts per port |
| PoE Supported Ports | 16 |
| Network Switch Ports | (16) 10/100/1000 (RJ45) |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED (Green for Power ON); One LED per RJ45 port (Green indicates 10/100/1000Mbps link; Yellow indicates 10/100Mbps link; LEDs flash to indicate port activity); One PoE LED per RJ45 port (Green indicates PoE connection) |
PHYSICAL
| Primary Form Factor | Desktop; Rackmount |
| Color | Black |
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | Desktop, Rackmount |
| Included Mounting Accessories | Yes |
| Minimum Required Rack Depth (inches) | 8.18 |
| Shipping Dimensions (hwd / in.) | 21.85 x 11.61 x 3.46 |
| Shipping Weight (lbs.) | 9.04 |
| Unit Dimensions (hwd / in.) | 1.700 x 17.000 x 8.100 |
| Unit Weight (lbs.) | 6.17 |
| Rack Units | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40℃) |
| Storage Temperature Range | -14° to 158°F (-10° to 70℃) |
| Relative Humidity | 10% to 90% (Non-Condensing) |
| Operating Temperature | 32° to 104°F (0° to 40℃) |
| Operating Humidity Range | 10% - 90%, RH (Non-condensing |
| Storage Humidity Range | 10% - 90%, RH (Non-condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 36 Gbps |
| Switching Capacity Details | 2 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Recommended Category Cable | Cat5e, Cat6, Cat6a |
| Jumbo Frames | 10000 |
| MAC Auto Learning | Yes |
| MAC Addresses | 8192 |
| Storm Control | No |
| Auto MDI/MDIX Crossover Detection | Yes |
| Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images