Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Wirelessly charges a MagSafe-compatible iPhone 12 and above with up to 15W of power.
  • MagSafe technology snaps your smartphone into place—no more misalignment or dropped connections
  • Apple MFi Certified and supports up to 15W fast charging for safe, efficient power every time
  • Case-friendly design charges through official MagSafe cases—no need to remove your case
  • Adjustable charging kickstand lets you scroll, text, or stream hands-free in portrait or landscape mode
  • Compatible with iPhone 12 through iPhone 16, including iPhone 15 Pro and Pro Max models
  • 1-year limited warranty

Features

Effortless Wireless Charging for Your iPhone
Tired of plugging and unplugging cords? The U280MS-005 MagSafe Wireless Charging Pad makes powering your iPhone simple and seamless. Just place your Qi-certified iPhone (iPhone 12 and newer) on the 15W charging pad—no cables needed. The charger is Apple MFi Certified for safe, reliable performance.

Supports MagSafe Connection
Built-in MagSafe technology ensures your iPhone locks into place for a secure, uninterrupted charge. Internal magnets align your phone perfectly, preventing slips or disconnections. Enjoy fast wireless charging up to 15W—ideal for busy days.

Adjustable Stand for Flexible Viewing
Charge flat or use the adjustable kickstand to keep your phone upright. Scroll, text, or stream in portrait or landscape mode while your phone powers up.

Note: Devices that are wireless charging-enabled but not MagSafe must charge flat.

Compact and Travel-Ready
Sleek and portable, this wireless charging stand fits easily on your nightstand, desk, or in your bag. A built-in five-foot (1.5-meter) USB-C cable connects to a wall charger, such as the U280-W01-20C1-G (sold separately).

System Requirements

  • Compatible with all Qi-enabled smartphones
  • Magnetic charging function requires a compatible smartphone or other device
  • Requires a USB-C wall charger up to 20W or a laptop or PC with a USB-C port

Package Includes

  • U280MS-005 15W Wireless Charging Pad
  • Quick Start Guide
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332279316
Product TypeCharging Pad
Charging Form FactorPad/Stand
Device CompatibilityPhone
TechnologyWireless
Country/RegionGlobal
Host ConnectorUSB C (MALE)
INPUT
Nominal Input Voltage(s) Supported5V DC; 9V DC
Input Connection TypeUSB Type-C
Input Cord Gauge (AWG)24
Input Plug TypeUSB-C (MALE)
OUTPUT
Output Capacity (Watts)15
Overload ProtectionYes
POWER
Power Source TypeUSB
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1Magnetic Charger
Connector StyleStraight
CHARGING
Number of Charging Ports0
Total Charging Amps2.2
Total Charging Watts15
Charging MethodWireless
Charging Port TypeWIRELESS CHARGING COIL
Charging Ports Details

Charge a MagSafe compatible smartphone (such as Apple iPhone 12 or newer) with up to 15 Watts of power

Charging Ports / Amps2A
Magnetic ChargingYes
Wireless ChargingYes
Overcharge ProtectionYes
Compatible DevicesSmartphone
PHYSICAL
ColorWhite
Material of ConstructionPlastic
Cable Jacket ColorWhite
Connector ColorWhite
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)3.8
Wire Gauge (AWG)22
Charging Station Form FactorPad/Stand
Cable Length (ft.)5
Cable Length (in.)60
Total Number of Ports1
Unit Dimensions (hwd / in.)2.350 x 2.350 x 0.657
Unit Dimensions (in.)2.48 x 0.66
Unit Packaging TypeBox
Unit Weight (lbs.)0.2196
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 104°F (-20° to 40°C)
Operating Humidity Range10% to 80% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Driver RequiredNo
Qi CompliantYes
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); MFi
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White U280-W01-20C1-G U280-W01-20C1-G Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.