Part Number: U280M-S01-10-BK
This Model has been retired and replaced by U280MS-2N1-WH. An Owner's Manual and other information for the U280M-S01-10-BK is available on the model support page
Features
Wireless Charging Made Simple
Say goodbye to tangled cords. The U280M-S01-10-BK delivers up to 10W of wireless power to your MagSafe-compatible smartphone. Simply place your iPhone 12 or newer on the pad and start charging instantly.
Secure Magnetic Connection
The magnetic pad ensures a stable, aligned charge every time. It even works through most phone cases, so you don't have to remove them.
Adjustable Stand for Flexible Viewing
Charge flat or tilt your phone upright to read messages or stream videos while powering up. Ideal for both vertical and horizontal orientations.
Note: A device that supports non-magnetic wireless charging can only be charged while laying flat on the charging pad.
Compact and Travel-Ready
Perfect for your nightstand, desk, or travel bag. A removable three-foot (0.9-meter) charging cable connects the charging pad to a wall charger, such as the U280-WF1-20C1-G (sold separately).
System Requirements
- Compatible with all Qi-enabled smartphones
- Magnetic charging function requires a compatible smartphone or other device
- Requires a USB-A wall charger up to 18W or a laptop or PC with a USB-A port
Package Includes
- U280M-S01-10-BK 10W Magnetic Wireless Charging Pad
- USB-A to USB-C charging cable (M/M), 3 ft. (0.9 m)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332279286 |
| Product Type | Wireless Charging Pad |
| Charging Form Factor | Pad/Stand |
| Device Compatibility | Phone |
| Technology | Wireless |
| Country/Region | Global |
INPUT
| Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
| Input Connection Type | USB Type-C |
| Input Cord Gauge (AWG) | 30+24 |
| Input Plug Type | USB-C (FEMALE) |
| Input Plug Type Details | USB-A to USB-C Cable Included |
OUTPUT
| Output Capacity (Watts) | 10 |
| Output (Watts) | 10 |
| Overload Protection | N |
POWER
| Power Source Type | USB |
| Power Consumption (Watts) | 10.00 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (FEMALE) |
| Side B - Connector 1 | Magnetic Charger |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 1.1 |
| Total Charging Watts | 10 |
| Charging Method | Magnetic Charger; Wireless |
| Charging Method Detail | Place a magnetic charging compatible smartphone directly onto the pad to secure it in place and charge the device |
| Charging Port Type | WIRELESS CHARGING COIL |
| Charging Ports Details | Wirelessly and securely charges magnetic charging compatible smartphones with up to 10 Watts (5V/1A, 7.5V/1A, 9V/1.1A) |
| Charging Ports / Amps | 1A |
| Magnetic Charging | Yes |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 3.5mm |
| Wire Gauge (AWG) | 30+24 |
| Charging Station Form Factor | Pad/Stand |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36.02 |
| Total Number of Ports | 1 |
| Unit Dimensions (hwd / in.) | 0.710 x 3.940 x 3.940 |
| Unit Dimensions (in.) | 0.71 x 3.94 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.353 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 80% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Driver Required | No |
| Qi Compliant | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images