Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects your lab equipment, industrial tools and other electronics against power surges, spikes and line noise.

  • 10 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
  • 4500 joules protect your valuable electronics against dangerous surges and spikes
  • Swivel LED light bars provide 1000 lumens each to illuminate dark corners
  • 10 ft. input cord allows great flexibility in placing devices away from wall outlet
  • On/off switches give you one-touch control over lights and connected equipment

Features

10-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a 4500 joule rating to defend your valuable electronic components against damaging power surges and spikes. The 10-foot (3-meter) AC input cord with NEMA 5-15P plug gives you flexibility in placing the surge protector away from the nearest wall outlet.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, wireless router, power tools, laboratory equipment and other home/office/industrial electronics into 10 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are adequately spaced apart to accommodate bulky transformers without blocking adjacent receptacles.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Swivel Light Bars Brighten Your Workspace
Two adjustable light bars, each with 1000 lumens (20W), provide bright white light to illuminate any dark corners.

USB Charger Offers Easy Access to Mobile Devices
Two USB-A ports share 2.4A for charging your smartphone, tablet and other USB mobile devices.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
Two lighted on/off switches allow easy one-touch control over the light bars and all equipment connected to the surge protector. Integrated 15A resettable circuit breakers help prevent equipment damage due to overloads. Diagnostic LEDs let you know that the wall outlet is grounded and that your equipment is protected.

Flexible Installation Options
Place the TLP1010USB on any flat surface in your home, office, workbench or anywhere else you need power for your equipment. Integrated rear keyhole slots accommodate wall or desktop mounting.

Package Includes

  • TLP1010USB 10-Outlet Surge Protect
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332283276
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityChromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1875
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(10) Yes
Outlet OrientationSingle row of outlets
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status, "grouded status (red)
CHARGING
Number of Charging Ports2
Total Charging Amps2.4A
Total Charging Watts12
Charging MethodUSB
Charging Port Type(2) USB A (FEMALE)
Charging Ports / Amps(2) 2.4A
Overcharge ProtectionNo
Charging Amps per Port2.4A
LIGHTING
Number of Light bars2
Light bar ColorBright White
Light bar Brightness1000 lumens (20W)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  4500
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating600V
EMI / RFI Filtering  Yes 150KHz - 100MHz
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Wire Gauge (AWG)14 AWG
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorYellow
Shipping Dimensions (hwd / in.)26.20 x 6.20 x 2.40
Shipping Weight (lbs.)3.80
Unit Dimensions (hwd / in.)24.600 x 6.100 x 2.040
Unit Weight (lbs.)2.84
Input Cord ColorBlack
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1363; UL 1449; UL Listed; cUL Listed
Product ComplianceFCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.