Part Number: U442-DOCK10-S

- Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
- Supports 20V 3A (60W) power output for fast-charging compatible mobile devices
- USB-A and memory card ports allow connection of flash drives and other peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI or DVI* input
- Not for use with Thunderbolt monitors
Package Includes
- U442-DOCK10-S USB-C Dock, Silver
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332213365 |
Product Type | Docking Station |
Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Projector; Tablet |
Technology | HDMI; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 2.2 |
Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) |
Supported Resolutions | 3840x2160 (4K) |
Max Supported Video Resolution | 3840 X 2160 (4K X 2K) @ 30HZ |
Recommended Cabling | |
Extended Mode | Yes |
Mirror Mode | Yes |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
DATA
Data Ports | (2) USB A (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps) |
STORAGE
Card Slots | MICRO SD (FEMALE) |
Card Slots Details | SD 3.0 |
INPUT
Built-In Cable Length (ft.) | 0.49 |
Built-In Cable Length (in.) | 5.9 |
Bus Powered | Yes |
Product Length (in.) | 12 |
Product Length (cm.) | 30.48 |
Product Length (ft.) | 1 |
Product Length (m) | 0.3 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Consumption (Watts) | 1.80 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
Number of Ports | 5 |
Dock Connectors | (2) USB-A, MICRO SD, HDMI, USB-C Charging |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) USB A (FEMALE) |
Side B - Connector 3 | MICRO SD (FEMALE) |
Side B - Connector 4 | USB C (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
CHARGING
Number of Charging Ports | 3 |
Total Charging Watts | 60 |
Charging Port Type | (2) USB A (FEMALE); USB C (FEMALE) |
Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
Charging Ports Details |
|
Charging Ports / Amps | (2) 0.9A; (1) 3A |
Compatible Devices | Chromebook; Laptop; Smartphone |
PHYSICAL
Color | Silver |
Material of Construction | Aluminium |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.0mm |
Wire Gauge (AWG) | 34 |
Cable Length (ft.) | 0.49 |
Cable Length (in.) | 5.91 |
Total Number of Ports | 5 |
Shipping Dimensions (hwd / in.) | 0.80 x 5.70 x 3.20 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.510 x 4.500 x 1.300 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 131°F (0° to 55°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
BTUs | 6.1 BTU/Hr |
Operating Humidity Range | 10 to 85% RH, Non-condensing |
Storage Humidity Range | 5 to 90% RH, Non-condensing |
Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W) , USB-C: 20V/3A (60W) |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Multi-Resolution Support | No |
Ethernet Support | No |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
SD Card Specification | Micro SD |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images