Part Number: U040-006
Connect devices with a USB Type-B connector to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computer
- 6-ft. USB 2.0 B Male to USB Type-C (USB-C) Male cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- 28AWG Data Pair / 22AWG Power Pair; Supports 1.5A current
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-ft. USB 2.0 Type B to Type C (USB-C) device cable
- USB Type C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair / 22AWG Power Pair; Supports 1.5A current
System Requirements
- A device with a USB Type-B connector
- A tablet, laptop, ultrabook or computer with an available USB Type-C (USB-C) port
Package Includes
- USB 2.0 B Male to USB Type-C (USB-C) Male Cable - 6-ft
Specifications
OVERVIEW
| UPC Code | 037332188588 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.5MM |
| Wire Gauge (AWG) | 28/22 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images