Part Number: U280-A04-A3C1
- Expands an Apple MacBook Pro 61W/87W PD charger to 3 USB-A and 1 USB-C ports
- USB-C PD 3.0 port features maximum power output up to 20V 2.25A (45W)
- USB-A QC 3.0 port charges up to 4 times faster than conventional USB wall chargers
- Dual USB-A BC 1.2 ports supply up to 5V 2.4A power for keeping devices at capacity
- Protects connected devices against overcharging, overheating and short circuits
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332247469 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC |
| Input Plug Type | USB-C (MALE) |
OUTPUT
| Overload Protection | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (FEMALE) |
| Side B - Connector 2 | (3) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection to Power) |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Amps | 5.15A |
| Total Charging Watts | 45 |
| Charging Method | USB |
| Charging Port Type | (3) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-C: 20V 2.25A (45W) QC3.0: 12V 1.5A (18W) USB-A: 5V/2.4A (12W) |
| Charging Ports / Amps | (1) 1.5A; (1) 2.25A; (2) 2.4A |
PHYSICAL
| Color | White |
| Material of Construction | Plastic |
| Unit Dimensions (hwd / in.) | 3.150 x 4.920 x 3.350 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.29 |
ENVIRONMENTAL
| Operating Temperature Range | 41° to 95°F (5° to 35°C) |
| Storage Temperature Range | -4° to 122°F (-20° to 50°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | 3.0 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U038-006-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) | |
| U050-003-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images