Part Number: DMCS70120AMUL
UL-certified rolling cart with antimicrobial protection lets you move your 70 to 120 in. television or monitor from one room to another.
- Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
- Durable steel frame blends into any room decor and supports up to 264 lb. (120 kg.)
- 3 in. swivel casters enable smooth rolling and lock to secure the cart at rest
- Certified to meet UL/cUL 1678 safety standards for education and medical facilities
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 5-year limited warranty
Features
Move Your Television or Interactive Whiteboard to Your Audience
This Safe-IT™ rolling TV cart combines a height-adjustable display mount with the convenience of a mobile cart. Mount your television, monitor, digital whiteboard or interactive touchscreen to the all-metal unit, and then roll it safely and smoothly from room to room. The DMCS70120AMUL lets you deliver your message in corporate, education, healthcare, transportation, hospitality, retail, government and other settings requiring flexibility in a screen’s location.
Heavy-Duty Metal Casters Take Your Message Wherever It Needs to Go
A mobile stand with three-inch swivel casters allows you to roll the DMCS70120AMUL into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. Antimicrobial handles help you guide the cart’s movement. The casters lock into place to keep the stand securely in position while at rest.
UL Certified for an Enhanced Sense of Safety
The DMCS70120AMUL is certified to meet UL/cUL 1678 safety standards.
Raise and Lower the Screen to Find the Most Comfortable Viewing Angle
The height-adjustable rolling cart fits most flat-panel displays, whiteboards and monitors from 70 to 120 inches in landscape mode. Its durable steel frame withstands the stress of repeated adjustments and supports up to 264 pounds (120 kilograms). Raise or lower the height of the display during assembly anywhere from 49.2 to 63 inches. You can also tilt the screen to achieve the most comfortable viewing angle.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The handles feature antimicrobial properties that help resist the growth of bacteria, viruses, fungi, mold and mildew.
Conveniently Place Peripherals and Manage Cables
Adjustable shelves hold audio/video and other components, such as surge protectors, laptops, projectors, webcams and Blu-ray players. Each shelf holds up to 11 pounds (4.9 kg). Cables can be routed through the columns to keep them hidden and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400, 600 x 400, 800 x 400, 800 x 600 and 1000 x 600. Hardware for assembly and mounting is included.
System Requirements
- Flat-screen television, monitor, digital whiteboard or interactive touchscreen from 70 to 120 in.
- Supports the following VESA patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300, 400 x 400, 600 x 400, 800 x 400, 800 x 600 and 1000 x 600
Package Includes
- DMCS70120AMUL Heavy-Duty Rolling Cart
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332275370 |
| Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400; 800x400; 800x600; 1000x600 |
| Motion | Full |
| Mounting Location | Floor |
| Degrees of Motion | 360° Rotate |
| Minimum Screen Size (in.) | 70 |
| Maximum Screen Size (in.) | 120 |
| Maximum Weight Capacity (lbs.) | 265 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 91.900 x 49.300 x 29.900 |
| Unit Weight (lbs.) | 81.3 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Cord Management | Yes |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; UL 1678; UL Listed; cUL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images