Part Number: U442-DOCK15-S
- Secure clip connects USB-C plug to tablet; clip removes easily for connecting to laptop
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
- Power Delivery port provides 20V 3A (60W) output for charging connected device
- USB-A and memory card ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Features
Clips to Your Device’s USB-C or Thunderbolt 3 Port to Create a Multiport Workstation
This USB-C docking station with PD Charging adds multiple ports to the USB-C or Thunderbolt 3 port on your laptop, tablet or smartphone. The U442-DOCK15-S allows you to transmit 4K video and digital audio to a large display, add external memory via USB drive or memory cards, and power and charge a PD Charging-compliant mobile device simultaneously. The USB-C plug clips securely to your tablet or smartphone to prevent it from becoming accidentally disconnected. The clip is removable, letting you connect the USB-C plug to a laptop as well.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C plug to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio
The U442-DOCK15-S supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with multi-channel sound. Connect the HDMI port to your display using an HDMI cable (sold separately).
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 3A (60W), which is sufficient for charging and powering the connected source device, such as an iPad Pro, Windows laptop or Android smartphone. Just connect the device’s AC wall charger to the USB-C PD port. Note: USB-C PD port does not support Quick Charge (QC).
Connects a Keyboard, Thumb Drive and Other Peripherals
The USB-A hub port accepts a USB peripheral, such as a flash drive, mouse, keyboard or printer. It supports USB 2.0 transfer rates up to 480 Mbps and is backward compatible with earlier USB generations. A 3.5 mm audio jack allows connection of a microphone, stereo earbuds or speakers to your USB-C device with a user-supplied cable. Note: Host must support USB OTG (On-the-Go).
Allows External Memory Access
The memory card slots support Micro SD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. Both slots may be used at the same time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The lightweight aluminum USB-C dock is specifically designed for use with laptops, tablets and other devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power source. It’s about the size of a smartphone and weighs a mere 0.2 pounds, making it easy to pack into a pocket, backpack or laptop bag for multiport convenience wherever you go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U442-DOCK15-S USB-C Dock with Removable Clip
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332251701 |
| Product Type | Docking Station |
| Technology | HDMI; Stereo Audio; USB 2.0 (High Speed) |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) |
| Max Supported Video Resolution | 3840 x 2160 @30Hz |
| Extended Mode | Yes |
| Mirror Mode | Yes |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details | 3.5mm Combo Stereo Audio / Microphone Jack |
DATA
| Data Ports | (1) USB A (FEMALE) |
| Data Ports Details | (1) USB-A - USB 2.0 |
STORAGE
| Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
| Card Slots Details | Both card readers can be used at the same time |
INPUT
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 6 |
| Dock Connectors | USB-C PD Charging, USB-A, HDMI, 3.5mm, MICRO SD, SD |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | 3.5MM (FEMALE) |
| Side B - Connector 2 | USB A (FEMALE) |
| Side B - Connector 3 | USB C (FEMALE) |
| Side B - Connector 4 | HDMI (FEMALE) |
| Side B - Connector 5 | MICRO SD (FEMALE); SD (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection to Power) |
CHARGING
| Total Charging Watts | 60 |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Charging Ports / Amps | (1) 3A |
PHYSICAL
| Color | Gray |
| Material of Construction | Aluminum |
| Shipping Dimensions (hwd / in.) | 1.06 x 5.71 x 2.95 |
| Unit Dimensions (hwd / in.) | 1.310 x 3.860 x 0.450 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 95% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-C PD: 20V/3A (60W), USB 2.0-A: 5V/0.5A (2.5W) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| SD Card Specification | SD; Micro SD |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
USB Cables
| Model Number | Description | |
|---|---|---|
| U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images