Part Number: U442-DOCK40-5
Adds 8K HDMI, 3 USB-A hub ports and USB-C PD charging to the USB-C or Thunderbolt 3 port on your MacBook, Windows laptop or Chromebook.
- Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Supports 20V 5A (100W) power output for charging the host device during use
- USB-A hub ports support lightning-fast USB 3.2 Gen 2 (10 Gbps) data transfer rates
- Complies with HDCP 2.3 standards to display up-to-date 4K/8K video content
- 1-year limited warranty
Features
USB-C Mini Dock Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This versatile 8K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop or Chromebook. The U442-DOCK40-5 allows you to transmit digital audio and 8K video to an external display, add USB peripherals, and power and charge a PD Charging-compliant host device simultaneously. It is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to a compatible HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The HDMI port supports 8K UHD resolutions up to 7680 x 4320 at 30 Hz or 4K at 144 Hz for professional photo and video editing. It also supports High Dynamic Range (HDR10+), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.3 compliance allows you to stream 4K content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 2 Speeds
Three USB 3.2 Gen 2 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support lightning-fast data transfer rates up to 10 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One port provides up to 5V/1.5A (7.5W) of charging power to mobile devices. The three ports share a budget of 12W (2.4A total) and support over-current and short-circuit protection.
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C multiport adapter is specifically designed for the MacBook Pro, Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. Its thin profile design fits easily into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input (or DVI input with use of HDMI-to-DVI adapter)
- Not for use with Thunderbolt monitors
Package Includes
- U442-DOCK40-5 USB-C Multiport Adapter
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332282781 |
| Product Type | USB Multiport Dock; Multiport Adapter |
| Device Compatibility | Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet |
| Technology | HDMI; Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
| Resolutions Supported | HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz or 4K (3840 x 2160) @ 144 Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 30 Hz |
| Recommended Cabling | |
| Extended Mode | Yes |
| Extended Mode Details | Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:2; 4:4:0; 4:4:4 |
| EDID Support | Yes |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 2 (10 Gbps) |
INPUT
| Input Plug Type | USB-C (MALE) |
| Input Cord Length (ft.) | 0.66 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | Bus; USB |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
| Number of Ports | 5 |
| Dock Connectors | (x3) USB-A Female; (x1) USB-C Female; (x1) HDMI Female |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
| Side B - Connector 3 | (3) USB A (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Amps | 2.4A (USB-A Hub) |
| Total Charging Watts | 100 |
| Charging Port Type | (3) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports | (2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | (2) 0.9A; (1) 1.5A; (1) 5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Gray |
| Material of Construction | TPE+PVC+ABS |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 5.0mm |
| Wire Gauge (AWG) | 24+34 |
| Cable Length (ft.) | 0.66 |
| Cable Length (in.) | 7.87 |
| Housing Color | Gray |
| Total Number of Ports | 5 |
| Shipping Dimensions (hwd / in.) | 0.87 x 7.87 x 3.54 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.710 x 1.210 x 5.590 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.201 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 50° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 100W |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | No |
| Overvoltage Protection | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | (3) 10 Gbps |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55032; ICES (Canada) |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) | |
| U040-C13-C-5A | USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 13 ft. (3.96 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images