Part Number: U442-DOCK20-VMB
Rugged metal plate securely mounts your U442-DOCK20-B dock to the rear of your monitor to clear desk space.
- Attaches behind your monitor to provide a clutter-free workstation
- Supports 75 x 75 mm and 100 x 100 mm VESA mounting patterns for quick installation
- Made from durable SECC metal to withstand the rigors of everyday use
- Provides behind-monitor cable management to avoid annoying cord clutter
- Designed specifically for U442-DOCK20-B docking station only
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Mounts Your Docking Station Behind Your Monitor to Prevent Desktop Clutter
This sturdy mounting plate attaches the U442-DOCK20-B docking station to the rear of your monitor using the included hardware. Made from durable SECC metal engineered to stand up to everyday commercial application use, the U442-DOCK20-VMB supports 75 x 75 mm and 100 x 100 mm VESA mounting patterns to provide you with a clutter-free workstation. By mounting your USB-C docking station behind your monitor, you can clear up valuable desk space, cut down on disorganized cable clutter and help prevent cables from becoming accidentally disconnected. Note: this VESA mounting plate is designed only for the U442-DOCK20-B USB-C docking station.
System Requirements
U442-DOCK20-B USB-C docking station
Package Includes
- U442-DOCK20-VMB mounting plate
- (2) M3 screws
- (2) M4 screws
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332256515 |
| Accessory Type | VESA Adapter |
| Accessory Class | Display Mount Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | SECC |
| VESA Pattern (mm) | 75x75; 100x100 |
| Unit Dimensions (hwd / in.) | 6.060 x 4.650 x 0.410 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.34 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U442-DOCK20-B | USB-C Dock, Dual Display - Dual HDMI, USB 3.x (5Gbps) Hub, GbE, 3.5 mm, 85W PD Charging |
Documents & Downloads
Useful Web Pages
Product Images