Part Number: U280MS-2N1-WH
Wirelessly charges a MagSafe-compatible iPhone and earbuds simultaneously with a combined output of 20W.
- 15W MagSafe wireless charging pad powers iPhone 12-16 quickly and securely—no cables needed
- 5W Qi-compatible pad charges AirPods or other wireless earbuds with ease
- Dual charging support lets you power your iPhone and earbuds at the same time with a total output of 20W
- Built-in safety features protect against over-current, over-voltage, and short circuits for worry-free charging
- Apple MFi Certified and rigorously tested for reliable, high-performance charging every time
- 1-year limited warranty
Features
Charge iPhone and AirPods Simultaneously with a Compact 2-in-1 MagSafe Stand
This 20W dual wireless charging stand powers your iPhone 12-16 and AirPods or other Qi-enabled earbuds at the same time—no extra cables or clutter. The angled MagSafe pad delivers up to 15W of fast wireless charging while keeping your phone upright for easy scrolling, texting, or streaming in portrait or landscape mode. The lower pad provides 5W of power to charge your earbuds in their case.
Secure MagSafe Connection for Reliable Charging
Built-in Apple MagSafe technology ensures your iPhone locks into place for a stable, uninterrupted charge. Internal magnets align your phone perfectly, preventing slips or disconnections. The stand is Apple MFi Certified and supports Qi wireless charging for compatible earbuds.
Sleek, Travel-Friendly Design with Built-In Safety Features
Compact enough for your nightstand, desk, or travel bag, this wireless charging dock includes a 3 ft. USB-C cable for easy setup. Advanced safety features protect against over-current, over-voltage, and short circuits—so you can charge with confidence.
System Requirements
- Works with all MagSafe-compatible smartphones, including iPhone 12 and above
- Charging pad only works with devices compatible with wireless charging
Package Includes
- U280MS-2N1-WH 20W Wireless Charging Stand
- USB-C charging cable (M/M), 3 ft. (0.9 m)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332279309 |
| Product Type | Wireless Charging Stand |
| Charging Form Factor | Pad/Stand |
| Device Compatibility | Headphones; Phone |
| Technology | Wireless |
| Country/Region | Global |
| Host Connector | USB C (FEMALE) |
INPUT
| Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
| Input Connection Type | USB Type-C |
| Input Cord Gauge (AWG) | 30+24 |
| Input Plug Type | USB-C (FEMALE) |
| Input Plug Type Details | USB-A to USB-C Cable Included |
| Input Current | 5V/3A, 9V/3A |
OUTPUT
| Output Capacity (Watts) | 20 |
| Overload Protection | Yes |
POWER
| Power Source Type | USB |
| Power Consumption (Watts) | 20.00 |
CONNECTIONS
| Side A - Connector 1 | USB C (FEMALE) |
| Side B - Connector 1 | WIRELESS CHARGING COIL |
| Side B - Connector 2 | Magnetic Charger |
| Connector Style | Straight |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 4 |
| Total Charging Watts | 20 |
| Charging Method | Magnetic Charger; USB; Wireless |
| Charging Port Type | (2) WIRELESS CHARGING COIL |
| Charging Ports Details |
|
| Magnetic Charging | Yes |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | White |
| Material of Construction | ABS |
| Cable Jacket Color | White |
| Connector Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.5mm |
| Wire Gauge (AWG) | 30+24 |
| Charging Station Form Factor | Pad/Stand |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Unit Dimensions (hwd / in.) | 5.490 x 3.560 x 4.950 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 23° to 113°F (-5° to 45°C) |
| Operating Humidity Range | 20% to 90% RH |
| Storage Humidity Range | 45% to 85% RH |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Driver Required | No |
| Qi Compliant | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); MFi |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images