Part Number: U342-SHG-001
- Connect an external HDMI or VGA monitor to your laptop
- Adds a USB 3.0 and Gigabit Ethernet port to your laptop
- Compact design is perfect for travel, fitting easily into a laptop bag pocket
- 3-year limited warranty
Overview
Universal USB dock adds HDMI, VGA, Gigabit Ethernet and a USB port to your computer, laptop or other device with a USB-A port. The USB-A port supports USB 3.2 Gen 1 speeds up to 5 Gbps, which is 10 times faster than USB 2.0.
The USB docking station features two independent external monitor outputs (HDMI, VGA) that can be separately used to expand or mirror your computer's main desktop. The HDMI output supports video resolutions up to 2048 x 1152 at 60 Hz, including 1080p, while the VGA (VGA) port supports 1920 x 1200 at 60 Hz (1080p). Only one monitor may be used at a time. A DVI monitor can be connected to the HDMI port via an HDMI-to-DVI adapter (sold separately)
An all-in-one solution, the U342-SHG-001 also features an RJ45 port for connecting to a Gigabit Ethernet network. The USB mini dock supports true 10/100/1000 Mbps (1 Gbps) Gigabit Ethernet speeds.
The U342-SHG-001 with built-in USB cable is an ideal accessory for enhancing laptop capability for users who need to connect and manage multiple devices at home or at the office. Compatible with Windows computers and select Surface tablets.
Features
- Add a VGA or HDMI monitor, USB 3.2 Gen 1 port and Gigabit Ethernet to your laptop
- Portable design with built-in cable is perfect for travel, tucking into your laptop bag when not in use
- Bus powered...no external power adapter required
- USB 3.2 Gen 1 is 10 times faster than USB 2.0, supporting data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and 1.1
- Connect a DVI*, HDMI or VGA monitor or projector
- HDMI port supports video resolutions up to 2048 x 1152 @ 60 Hz
- VGA (VGA) port supports video resolutions up to 1920 x 1200 @ 60 Hz
- Automatically resumes from hibernation and suspend modes
- Gigabit Ethernet port supports true 10/100/1000 Mbps (1 Gbps) network speeds
- USB 3.2 Gen 1 port is available for the connection of a USB peripheral device
System Requirements
- Supports computers running Windows® XP, Vista, 7, 8, 8.1, 10
- Supports Surface™ tablets running non-RT Windows 8 or 8.1
- USB port (USB 3.0 port required for USB 3.0 speeds)
- DVI*, HDMI or VGA monitor
- Compatible with Windows 7 and later and Intel Mac OS X 10.8.5 / Mac 10.11 and later. Supports both 32- and 64-bit.
*Requires an HDMI to DVI adapter, such as P566-Series cables
Package Includes
- U342-SHG-001
- Driver CD
- Owner’s Manual
Specifications
OVERVIEW
| UPC Code | 037332185341 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE); HD15 (FEMALE) |
| Video Ports Details | HDMI 1.3; HDCP 1.3 |
| Resolutions Supported | HDMI supports 2048 x 1152 @60Hz, VGA support 1920 x 1200 @60Hz |
| Max Supported Video Resolution | 2048 x 1152 @60Hz |
| Extended Mode | No |
| Mirror Mode | No |
| HDR Support | No |
DATA
| Data Ports | USB A (FEMALE) |
| Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 5.00 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 4.5 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Dock Connectors | USB-A 3.0, HDMI, VGA, RJ45 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB 3.0 A (FEMALE) |
| Side B - Connector 3 | HD15 (FEMALE) |
| Side B - Connector 4 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Link); Yellow (Activity) |
CHARGING
| Total Charging Watts | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate, ABS |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 1.60 x 6.50 x 5.40 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.688 x 4.875 x 2.125 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.41 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 104°F (10° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 0-90% non-condensing |
| BTUs | 15.4 BTU/Hr |
| Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3az |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 1 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| HDCP Specification | 1.3 |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-015-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U342-DHG-402 | USB 3.x (5Gbps) Laptop Dock - HDMI, DVI Video, Audio, USB, Ethernet |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images