Part Number: CSHANDLEKIT2
- Converts a 16-device charging station into a mobile cart
- Supports maximum load capacity of 350 lbs (158.8 kgs)
- Includes reversible handle and power cord manager
- Includes 4 swivel/locking casters
- Comes with all necessary installation hardware
- 5-year limited warranty
Overview
The CSHANDLEKIT2 Mobile Cart Conversion Kit includes a reversible handle, rolling casters and a power cord manager that easily attach to your 16-device AC or USB charging station, such as CSC16AC, CSC16ACW and CSC16USB. Perfect for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets, laptops or Chromebooks are used regularly, the CSHANDLEKIT2 allows for smooth mobility of your charging station. The four rolling casters are non-marking for environments where this is mandatory. All four casters lock into place for maximum stability at rest. The casters, easy-grip handle and convenient power cord manager mount to the charging station using the included hardware. The CSHANDLEKIT2 supports a maximum load capacity of 350 pounds (158.8 kilograms).
Features
- Adds reversible handle, rolling casters and power cord manager to CSC16AC, CSC16ACW, CSC16USB and other compatible charging stations
- Ideal for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets, laptops or Chromebooks are used regularly
- Supports a maximum load capacity of 350 lbs (158.8 kgs)
- 4 swivel/locking casters—all are non-marking
- Comes with all necessary installation hardware
Specifications
OVERVIEW
| UPC Code | 037332196385 |
| Accessory Type | Mobile Cart Kit |
| Accessory Class | Charging Station Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.40 x 18.60 x 21.00 |
| Shipping Weight (lbs.) | 18.90 |
| Unit Dimensions (hwd / in.) | 4.400 x 18.600 x 21.000 |
| Unit Weight (lbs.) | 21.15 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images