Part Number: U342-DHG-402
- Add multiple ports to your laptop via one USB 3.0 connection
- Backward compatible to USB 2.0 and 1.1
- Windows 7 and later compatible, Windows 10
- Mac OS 10.8.5 and later compatible, Mac 10.11
- Compatible with Ubuntu 14.04.2
- 3-year limited warranty
Overview
The U342-DHG-402 dock adds HDMI, DVI, 3.5 mm audio, Gigabit Ethernet and six USB ports to your computer, laptop or other device with a USB-A port. Two of the six USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps. One USB 3.0 port also supports BC 1.2 charging with 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device.
The universal USB docking station features two independent external monitor outputs (HDMI, DVI) that can be used to expand or mirror your computer's main desktop. Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz, including 1080p, and can be used simultaneously. A DVI monitor can be connected to the HDMI port via an HDMI-to-DVI adapter (sold separately). A VGA monitor can be connected to the DVI-I port using a DVI-to-VGA adapter (sold separately).
An all-in-one solution, the U342-DHG-402 also features audio ports for connecting a microphone and speakers, as well as an RJ45 port for connecting to a Gigabit Ethernet network. The USB dock supports true 10/100/1000 Mbps (1 Gbps) Gigabit Ethernet speeds.
The U342-DHG-402 is an ideal accessory for enhancing laptop capability for users who need to connect and manage multiple devices at home or at the office. Compatible with Windows and Mac computers.
Features
- USB 3.0 is 10 times faster than USB 2.0 and supports data transfer rates of up to 5 Gbps
- Backward compatible with USB 2.0 and 1.1
- DVI-I and HDMI ports for connection of external monitors
- A VGA monitor can be connected to the DVI-I port using a DVI-to-VGA adapter, such as a P556-Series cable
- A DVI monitor can be connected to the HDMI port using an HDMI-to-DVI adapter, such as a P566-Series cable
- Supports video resolutions of up to 2048 x 1152 @ 60 Hz
- Automatically resumes operation from hibernation and suspend modes
- Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
- IEEE 802.3az (Energy Efficient Ethernet) compliant
- Supports full duplex and half duplex operations
- Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
- Supports Wake-on LAN, VLAN tagging and Auto-MDIX
- Two USB 3.0 and four USB 2.0 hub ports for connection of additional USB peripherals
- One USB 3.0 port supports USB Battery Charging (BC) specification 1.2, allowing it to provide 1.5 amps of power for faster charging of mobile devices
- 3.5 mm Mini Stereo jacks for connection of speaker and microphone
- Compatible with Windows 7 and later, Windows 10
- Compatible with macOS 10.8.5 and later, Mac 10.11
System Requirements
- Windows® 7 / Windows 10 (32- and 64-bit), 8 (32- and 64-bit), 8.1 (32- and 64-bit) or 10 (32- and 64-bit)
- Mac OS X 10.8.5 and later, Mac 10.11
- Available USB port (USB 3.0 required for USB 3.0 speeds)
- VGA*, DVI or HDMI monitor
- 1.6 GHz Single Core processor (DVD playback on the add-on monitor requires a 2.0 GHz Dual Core processor)
- 1 GB RAM
- 30 MB of available disk space ( * Requires a DVI-VGA adapter, such as P556- Series cable )
Package Includes
- U342-DHG-402
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A), 6 ft.
- USB 3.0 A/B Cable, 3 ft.
- Driver CD
- Owner’s Manual
Specifications
OVERVIEW
| UPC Code | 037332182586 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 2 |
| Video Ports | DVI-I (FEMALE); HDMI (FEMALE) |
| Video Ports Details | HDMI 1.3 |
| Resolutions Supported | Both HDMI and DVI outputs support video resolutions up to 2048 x 1152 @ 60 Hz |
| Max Supported Video Resolution | 2048 x 1152 @60Hz |
| Extended Mode | Yes |
| Extended Mode Details | Supports HDMI and DVI can be simultaneously extended at 1080p each |
| Mirror Mode | Yes |
| Mirror Mode Details | Supports HDMI and DVI can be simultaneously mirrored at 1080p each |
| HDR Support | No |
AUDIO
| Audio Ports | (2) 3.5MM (FEMALE) |
| Audio Ports Details | Separate 3.5 mm mini stereo jacks for speakers and microphone |
DATA
| Data Ports | (2) USB A (FEMALE) |
| Data Ports Details | (1) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
| AC Power Adapter Output Specs (V / A) | 5V / 4A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.83 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A |
| DC Barrel Plug | OD: 4.75 x 1.7 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 4.5 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 13 |
| Dock Connectors | (2) 3.5mm, (2) USB-A 3.0, (4) USB-A 2.0, RJ45, HDMI, DVI-I |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | (2) USB 3.0 A (FEMALE) |
| Side B - Connector 3 | DVI-I (FEMALE) |
| Side B - Connector 4 | RJ45 (FEMALE) |
| Side B - Connector 5 | (4) USB A (FEMALE) |
| Side B - Connector 6 | (2) 3.5MM (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power), Green (USB) |
CHARGING
| Total Charging Watts | 0 |
| Charging Ports | USB-A: 5V 1.5A (7.5W) |
| Charging Ports / Amps | 1.5A |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 4.10 x 8.40 x 5.10 |
| Shipping Weight (lbs.) | 2.30 |
| Unit Dimensions (hwd / in.) | 7.400 x 1.200 x 3.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.30 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 0-90% non-condensing |
| BTUs | 15.4 BTU/Hr |
| Power Provided to Connected Device(s) | USB BC 1.2: 5V/1.5A (7.5W), USB 3.0-A: 5V/0.9A (4.5W), USB-A: 5V/0.5A (2.5W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3az |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 6 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | No |
| Remote Wakeup Support | Yes |
| HDCP Specification | 1.3 |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | FCC; UL; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-015-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-001 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) | |
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
| P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR022-010 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10 ft. (3.05 m) | |
| UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) | |
| UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U342-SHG-001 | USB 3.x (5Gbps) Mini Dock with HDMI and VGA Video, GbE |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Multiport Docking Stations
https://tripplite.eaton.com/video/multiport-docking-stations/915892
Product Images