Part Number: U244-001-R
Connect a DVI or VGA monitor or projector to the USB 2.0 port of your computer or laptop. Use up to 6 adapters to connect up to 6 additional displays to a source. Ideal for multitasking, presentations and editing documents.
- Extend video to a second display or duplicate one video on both
- Add up to 6 adapters to connect a total of 7 displays
- No external power supply needed
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60hz
- Compatible with Windows 10 and Mac 10.11 computers
- Compatible with Ubuntu 14.04.2
- 3-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Overview
The U244-001-R USB 2.0 to DVI/VGA External Multi-Monitor Video Card displays video on a DVI or VGA monitor or projector via your computer or laptop’s USB 2.0 port. You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary display. The adapter is an ideal tool for multitasking, viewing large spreadsheets, editing documents, giving presentations at trade shows or watching movies and playing games on large screens.
You can add up to six U244-001-R external video graphics card adapters, each attached to its own USB 2.0 port, to connect a total of seven displays to the video source. Adding or removing a monitor is easy—no need to reboot the system afterward. No external power supply is necessary. First, install the drivers using the included CD. Then, connect the adapter to the display and the source using a DVI or VGA cable and the included USB 2.0 cable, respectively. A DVI-to-VGA adapter is also included for connecting to a VGA cable.
The U244-001-R supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60hz and features 128 MB DDR SDRAM of memory. Compatible with 32- and 64-bit Windows 7 and later, as well as 32- and 64-bit Intel Mac OS X 10.8.3 and later / Mac 10.11. The adapter also works with Surface tablets running Windows 8 Pro or later / Windows 10.
Features
- Extend video to a second monitor, duplicate the same video on both monitors, or make the second monitor your primary display
- Ideal for multitasking, viewing spreadsheet data, editing documents, giving presentations, watching movies and playing video games
- Add up to 6 adapters, each connected to its own USB 2.0 port, for a total of 7 displays
- No external power supply necessary
- No need to reboot system after adding or removing a monitor
Vibrant, Superior Video Quality
- Supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Features 128 MB DDR SDRAM of memory
- Uses DisplayLink DL-165 chipset
- Resumes automatically from hibernation and suspend modes
PC and Mac Compatible
- Works with 32- and 64-bit Windows 7 and later, Windows 10
- Works with 32- and 64-bit Intel Mac OS X 10.8.3 and later. Mac 10.11
- Works with Surface tablets running Windows 8 Pro or later
System Requirements
- Computer with USB 2.0 port
- VGA or DVI monitor
- Windows 7 or later, Windows 10 (32- or 64-bit), Intel Mac OS X 10.8.3 or later, Mac 10.11 (32- or 64-bit) or Surface tablet running non-RT Windows 8 or 8.1
Package Includes
- U244-001-R USB 2.0 to DVI/VGA External Multi-Monitor Video Card
- DVI-to-VGA adapter
- USB cable, 3 ft.
- Quick Start Guide
- Driver CD with Owner’s Manual
Specifications
OVERVIEW
| UPC Code | 037332143389 |
| Technology | DVI; USB 2.0 (High Speed); VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | DVI-I (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 8.50 x 6.00 x 2.25 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Clamshell |
| Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 104°F (10° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 0-85% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U244-001-R USB 2.0 to DVI and VGA Adapter
https://tripplite.eaton.com/video/u244-001-r-usb-2-0-to-dvi-and-vga-adapter/60590 - U244-001-R USB 2.0 to DVI/VGA Adapter Demo
https://tripplite.eaton.com/video/u244-001-r-usb-2-0-to-dvi-vga-adapter-demo/45742
Product Images