Part Number: U344-001-DP-4K
Connects an Ultra High Definition (UHD) 4K x 2K DisplayPort display to your computer or laptop’s USB 3.0 port, even if the device’s graphics card doesn’t support UHD. Ideal for office workstations and presentations.
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
- Displayport 1.2
- Data transfer rates up to 5 Gbps
- Connect up to 6 adapters at a time
- Auto-resume from hibernation and suspend modes
- Backward compatible with USB 2.0
- 3-year limited warranty
Overview
The U344-001-DP-4K USB 3.0 SuperSpeed to DisplayPort Dual-Monitor External Video Graphics Card Adapter allows you to connect a UHD 4K x 2K DisplayPort monitor, projector or television to your computer or laptop’s USB 3.0 port, even if your device’s graphics card doesn’t support UHD resolutions.
Ideal for office workstations and on-the-road presentations where using multiple computers isn’t an option, this cable lets you extend video across the primary display to a second display, clone the same video on both displays, or set the new display as the primary. It resumes automatically from hibernation and suspend modes. You can add as many as six total U344-001-DP-4K adapters at a time.
The U344-001-DP-4K supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz, as well as 5.1 surround sound audio and video streaming up to 1080p. Using the latest USB 3.0 SuperSpeed standard, it shares data at speeds up to 5 Gbps, which is ten times faster than USB 2.0.
The bus-powered adapter is ready to use right from the box. Just install the driver using the included CD, and connect the unit to your source’s USB port and your display’s DisplayPort cable. Backward compatible with USB 2.0. Features 512 MB DDR2 SDRAM of memory. Compatible with the latest Windows and Mac operating systems, as well as Surface tablets.
Features
- Connects 4K x 2K DisplayPort monitor, projector or TV to computer’s USB 3.0 port, even if source device doesn’t support Ultra High Definition
- Ideal for offices and presentations where using multiple computers isn’t an option
- Extend video across displays, clone video to both displays, or set new display as the primary display
- Auto-resume from hibernation and suspend modes
- Add as many as 6 units to add more DisplayPort displays
Enjoy High Video and Audio Standards
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports video streaming up to 1080p
- Supports 5.1 surround sound audio
- Displayport 1.2
- Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
Plug-and-Play Convenience
- Works right from the box with no external power supply needed
- Install driver from included CD
- Backward compatible with USB 2.0
- Features 512 MB DDR2 SDRAM of memory
- Compatible with Windows 7 and later, Mac OS X 10.8.5 and later, and Surface tablets running non-RT Windows 8 and later
System Requirements
- Windows 7 and later (32- and 64-bit), Mac OS X 10.8.5 and later (32- and 64-bit), or Surface tablets running non-RT Windows 8 and later
- USB 2.0 or 3.0 port (USB 3.0 port required for USB 3.0 speeds and 4K resolution)
- DisplayPort monitor
Package Includes
- U344-001-DP-4K USB 3.0 SuperSpeed to DisplayPort Dual-Monitor External Video Graphics Card Adapter
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332192134 |
| Technology | DisplayPort |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 30Hz |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate, ABS |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 5.43 x 6.50 x 1.57 |
| Shipping Weight (lbs.) | 0.37 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.10 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 0-85% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Displayport Specification | 1.2 |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images