Part Number: U359-002
- Share a printer, scanner, hard drive, webcam or other USB device with 2 computers
- Supports SuperSpeed USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
- Easy one-touch control lets you switch between computers using manual buttons
- Backward compatible with USB 2.0 and 1.1 devices, so you can use older peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Up to 2 computers with USB-A ports
- Peripheral with USB-A port
Package Includes
- U359-002 2-Port USB 3.0 Peripheral Sharing Switch - SuperSpeed
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332224774 |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | USB A (FEMALE) |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB 3.0 A (FEMALE) |
| Side B - Connector 1 | (2) USB 3.0 B (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Display Control) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 1.46 x 3.07 x 2.48 |
| Shipping Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 2.800 x 2.200 x 0.800 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.01 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
| Operating Humidity Range | 5% to 90% RH, Non-Condensing |
| Storage Humidity Range | 5% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 1 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Port Selection | Pushbutton |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U320-003-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m) | |
| U320-006-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) | |
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U324-006-BK | USB 3.0 SuperSpeed Extension Cable (A M/F), Black, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images