Part Number: P130-06N-DP-V2
Connects an HDMI video/audio source device to a 4K DisplayPort monitor.
- Recommended for home theaters, digital signage, trade shows and classrooms
- Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for heightened video quality
- Delivers robust 7.1-channel surround sound to your display’s speakers
- Plug-and-play operation with no software required for easy, immediate installation
- 2-year limited warranty
Features
Connects an HDMI Audio/Video Source to a DisplayPort Monitor
The P130-06N-DP-V2 lets you connect your existing DisplayPort monitor or projector to an HDMI audio/video source, like a Blu-ray player, laptop or media server. Ideal for home theaters, trade show presentations and digital signage, this converter saves you the extra cost of adding a new HDMI display to your application.
Transmits 4K Video and Digital Audio
The P130-06N-DP-V2 supports Ultra HD 4K resolutions up to 4096 x 2160 at 30 Hz with 7.1-channel surround sound. HDCP 1.3 encryption allows you to stream 4K content with no loss in resolution. With an optional HDMI to DVI or mini-DVI adapter (such as Eaton’s P130-000 or P138-00-HDMI, sold separately), you can also use this active converter to connect your DisplayPort monitor to a DVI or mini-DVI source.
Plug-and-Play Operation for Quick Setup and Immediate Use
The HDMI-to-DisplayPort converter works right out of the box with no software required. If extra power is needed, connect its built-in USB plug to your laptop’s USB-A port. This cable is small enough to fit into your briefcase, backpack or laptop bag so you can take it with you wherever you go.
System Requirements
- Source device with HDMI output (Blu-ray player, media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
Package Includes
- P130-06N-DP-V2 4K HDMI to DisplayPort Active Converter (M/F)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332200419 |
| Product Type | Video Adapter |
| Device Compatibility | Computer; Laptop; Monitor/HDTV; Projector |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (FEMALE); USB A (FEMALE) |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.85 x 3.90 x 4.70 |
| Shipping Weight (lbs.) | 0.18 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.1800 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-001 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 1 ft. (0.31 m) | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images