Part Number: U344-001-R
Adds a DVI-enabled monitor, television or projector to your computer or laptop’s USB-A port.
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Supports high-definition video resolutions up to 2048 x 1152 @ 60 Hz
- Connect up to 6 adapters at the same time to extend video across multiple displays
- Plug-and-play operation with no external power required for immediate installation
- Compatible with both Windows and macOS operating systems
- 3-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Features
Connects a Larger Display to Your Notebook or Laptop Computer
This external video adapter allows you to reproduce the image on your laptop screen on a larger display. Just connect the U344-001-R’s detachable USB cable to your computer’s USB port, and connect the adapter’s DVI port to a DVI-enabled monitor, HDTV or projector with a user-supplied DVI cable (sold separately). A DVI-to-VGA adapter is included for connecting the adapter to a display’s VGA port.
Swap Video to a Second Display Without the Hassle of Function Keys
You can extend video across both screens, do multiple presentations from a single computer, or play video on one display while working on another. You can use up to six U344-001-R adapters at the same time, adding as many as six additional displays and extending a video signal across all of them.
Supports High-Definition 1080p Video
The U344-001-R supports HD video resolutions up to 2048 x 1152, including 1080p, at 60 Hz. Featuring 512 MB DDR2 SDRAM of memory, the plug-and-play adapter is bus-powered, so no external power adapter is required. It supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps, and is backward compatible with USB 2.0.
Broadly Compatible with Most Major Operating Systems
The U344-001-R works with Windows 7 and later (32- and 64-bit), Intel Mac OS X 10.8.5 and later, Mac 10.11 (32- and 64-bit), and Surface tablets running non-RT Windows 8, 8.1 and 10. Check the owner’s manual for system requirements when using multiple adapters or using the add-on monitor for DVD playback.
System Requirements
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
- Supports Google Chromebook R51 and later.
- Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
- Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.
Package Includes
- U344-001-R USB to DVI Dual-Display External Video Graphics Card Adapter
- Detachable USB-B to USB-A cable
- DVI to VGA adapter
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332174215 |
| Technology | DVI; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | DVI-I (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.40 x 4.30 x 1.80 |
| Shipping Weight (lbs.) | 0.37 |
| Unit Dimensions (hwd / in.) | 0.812 x 1.875 x 3.750 |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images