Part Number: U050-006
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Standard "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB A Male to Micro-B Male
- Available in 3-ft. (0.91 m) and 6-ft. (1.83 m) lengths
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
System Requirements
Digital devices that use the USB Micro-B Female socket
Package Includes
6-ft. (1.83 m) USB 2.0 A-Male to Micro-B Male
Specifications
OVERVIEW
| UPC Code | 037332147967 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
Product Videos
- U050-006 USB to Micro-USB Device Cable
https://tripplite.eaton.com/video/u050-006-usb-to-micro-usb-device-cable/63612
Product Images