Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXFANROOF
- Roof Mount Fan Panel - 208-240V
- Ideal for increasing the ventilation of SmartRacks
- Features (6) 208-240V fans mounted in a roof panel
- Tooless mounting hardware included
- Cold rolled steel with black finish
- 2-year limited warranty
Overview
SmartRack® SRXFANROOF is ideal for increasing the ventilation in all rack enclosure server cabinets. The unit features six 208-240V high-performance fans mounted in a roof panel, and includes toolless mounting hardware. Built-in cable access holes for routing of cables through fan roof panel. Supports 208-240V 50/60 Hz AC input.
COMPATIBLE SMARTRACK ENCLOSURES: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA and other SmartRack enclosures that specify the use of this accessory.
Features
- Ideal for increasing the ventilation in all rack enclosure server cabinets
- Features (6) 208-240V high performance fans mounted in a roof panel
- Includes toolless mounting hardware
- Built-in cable access holes for routing of cables through fan roof panel
- Supports 208-240V 50/60 Hz AC input
- Compatible SmartRack Enclosures: SR25UB, SR25UBKD, SR25UBSP1, SR25UBTAA, SR42UB, SR42UBCL, SR42UBEXP, SR42UBG, SR42UBKD, SR42UBSP1, SR42UBTAA, SR48UB, SR48UBCL, SR48UBEXP, SR48UBSP1, SR42UBTAA, and other SmartRack enclosures that specify the use of this accessory
Specifications
OVERVIEW
| UPC Code | 037332144553 |
| Accessory Type | Airflow Management |
| Accessory Class | Cooling Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 230V AC; 240V AC |
| Nominal Input Voltage Description | 208-240V AC 50/60 Hz |
| Input Connection Type | IEC C14 inlet dongle (user-supplied input cord required) |
| Voltage Compatibility (VAC) | 208; 230; 240 |
| Input Frequency | 50/60 Hz |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 22.90 x 3.50 x 35.80 |
| Shipping Weight (lbs.) | 24.70 |
| Unit Dimensions (hwd / in.) | 3.000 x 23.500 x 37.000 |
| Unit Weight (lbs.) | 22 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SR14UBDP | 14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included | |
| SR25UB | 25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels | |
| SR25UBEXP | 25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels | |
| SR42UB | SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels | |
| SR45UB | 45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels | |
| SR48UB | 48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels | |
| SR50UB | SmartRack Premium 50U Standard-Depth Rack Enclosure Cabinet | |
| SR52UB | SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images